SCDS434B October 2021 – March 2023 TMUX8211 , TMUX8212 , TMUX8213
PRODUCTION DATA
The TMUX821x devices operate across a wide supply range of ±10 V to ±50 V (10 V to 100 V in single-supply mode). They also perform well with asymmetrical supplies such as VDD = 50 V and VSS= –10 V. For improved supply noise immunity, use a supply decoupling capacitor ranging from 1 µF to 10 µF at both the VDD and VSS pins to ground. An additional 0.1 µF capacitor placed closest to the supply pins will provide the best supply decoupling solution. Always ensure the ground (GND) connection is established before supplies are ramped.