Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TMUXHS4612
3.3V 6-Channel
20Gbps Differential 2:1 Mux
/ 1:2 Demux
1 Features
- Supports HDMI 1.4b/2.0/2.1 up to
12Gbps, USB4 up to 20Gbps, DisplayPort 1.4/2.1 up to UHBR20
- Data rate support up to 20Gbps
- High-speed path supports wide
common-mode voltage range (0V to VCC)
- Low RON of 8.8Ω typical for high-speed data pins
- –3dB differential BW of 13.0GHz for high-speed data pins
- Excellent dynamic characteristics
at 10GHz:
- Insertion loss: –2.5dB
- Return loss: –13dB
- Cross talk: –30dB
- All sideband signals can
pass-through up to 5V levels and are 5.5V tolerant
- Support 1.8V and 3.3V control
logic
- Single supply voltage of
3.3V
- Low active (800μA) and standby power (32μA)
- IOFF protection that
prevents current leakage when supply rail collapsed (VCC = 0V)
- Temperature range: –40°C to
125°C
- Package: 40-pin, 3mm × 6mm, 0.4mm
pitch WQFN