NEW

TMUXHS4612

ACTIVE

6-channel 20Gbps differential 2:1 mux or 1:2 demux

alarmNotifications Order now

Product details

Protocols DisplayPort, HDMI, MIPI CSI/DSI Rating Catalog Speed (max) (Gbpp) 20 Operating temperature range (°C) -40 to 125
Protocols DisplayPort, HDMI, MIPI CSI/DSI Rating Catalog Speed (max) (Gbpp) 20 Operating temperature range (°C) -40 to 125
WQFN (RET) 40 18 mm² 6 x 3
  • Supports HDMI 1.4b/2.0/2.1 up to 12Gbps, USB4 up to 20Gbps, DisplayPort 1.4/2.1 up to UHBR20
  • Data rate support up to 20Gbps
  • High-speed path supports wide common-mode voltage range (0V to VCC)
  • Low RON of 8.8Ω typical for high-speed data pins
  • –3dB differential BW of 13.0GHz for high-speed data pins
  • Excellent dynamic characteristics at 10GHz:
    • Insertion loss: –2.5dB
    • Return loss: –13dB
    • Cross talk: –30dB
  • All sideband signals can pass-through up to 5V levels and are 5.5V tolerant
  • Support 1.8V and 3.3V control logic
  • Single supply voltage of 3.3V
  • Low active (800µA) and standby power (32µA)
  • IOFF protection that prevents current leakage when supply rail collapsed (VCC = 0V)
  • Temperature range: –40°C to 125°C
  • Package: 40-pin, 3mm × 6mm, 0.4mm pitch WQFN
  • Supports HDMI 1.4b/2.0/2.1 up to 12Gbps, USB4 up to 20Gbps, DisplayPort 1.4/2.1 up to UHBR20
  • Data rate support up to 20Gbps
  • High-speed path supports wide common-mode voltage range (0V to VCC)
  • Low RON of 8.8Ω typical for high-speed data pins
  • –3dB differential BW of 13.0GHz for high-speed data pins
  • Excellent dynamic characteristics at 10GHz:
    • Insertion loss: –2.5dB
    • Return loss: –13dB
    • Cross talk: –30dB
  • All sideband signals can pass-through up to 5V levels and are 5.5V tolerant
  • Support 1.8V and 3.3V control logic
  • Single supply voltage of 3.3V
  • Low active (800µA) and standby power (32µA)
  • IOFF protection that prevents current leakage when supply rail collapsed (VCC = 0V)
  • Temperature range: –40°C to 125°C
  • Package: 40-pin, 3mm × 6mm, 0.4mm pitch WQFN

The TMUXHS4612 is a high-speed bidirectional passive switch in mux or demux configurations. The device is protocol agnostic supporting many applications including HDMI 1.4 / 2.0 / 2.1, and DisplayPort 1.4 / 2.1. The TMUXHS4612 is a generic analog differential passive mux or demux that works for many high-speed differential interfaces with data rates up to 20Gbps. The TMUXHS4612 high-speed channels support differential signaling and single-ended signaling as long as the single-ended signals do not violate VP-N_ABSMAX parameter. The sideband channels are 5V tolerant and support single-ended and differential signaling such as I2C, UART, DisplayPort AUX, and USB2, just to name few. The dynamic characteristics of the high-speed channel allows high-speed switching with minimal attenuation to the signal eye diagram and with very little added jitter. The silicon design of the device is optimized for excellent frequency response at higher frequency spectrum of the signals. The device supports differential signaling with common-mode voltage range (CMV) of 0V to 3.6V in the Dxx datapaths.

The TMUXHS4612 consumes very low active power of 800µA. The device also offers a power-down mode in which all channels become Hi-Z and the device operates with minimal power of just 32µA.

The TMUXHS4612 is a high-speed bidirectional passive switch in mux or demux configurations. The device is protocol agnostic supporting many applications including HDMI 1.4 / 2.0 / 2.1, and DisplayPort 1.4 / 2.1. The TMUXHS4612 is a generic analog differential passive mux or demux that works for many high-speed differential interfaces with data rates up to 20Gbps. The TMUXHS4612 high-speed channels support differential signaling and single-ended signaling as long as the single-ended signals do not violate VP-N_ABSMAX parameter. The sideband channels are 5V tolerant and support single-ended and differential signaling such as I2C, UART, DisplayPort AUX, and USB2, just to name few. The dynamic characteristics of the high-speed channel allows high-speed switching with minimal attenuation to the signal eye diagram and with very little added jitter. The silicon design of the device is optimized for excellent frequency response at higher frequency spectrum of the signals. The device supports differential signaling with common-mode voltage range (CMV) of 0V to 3.6V in the Dxx datapaths.

The TMUXHS4612 consumes very low active power of 800µA. The device also offers a power-down mode in which all channels become Hi-Z and the device operates with minimal power of just 32µA.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TMUXHS4612 3.3V 6-Channel 20 Gbps Differential 2:1 Mux / 1:2 Demux datasheet (Rev. B) PDF | HTML 23 Jan 2025
EVM User's guide TMUXHS4612 6-Channel 20Gbps Differential 2:1 Mux / 1:2 Demux Evaluation Module User's Guide PDF | HTML 22 May 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RET) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos