The TPA2012D2 is a stereo, filter-free, Class-D audio amplifier (Class-D amp) available in a DSBGA or WQFN package. The TPA2012D2 only requires two external components for operation.
The TPA2012D2 features independent shutdown controls for each channel. The gain can be selected to 6, 12, 18, or 24 dB using the G0 and G1 gain select pins. High PSRR and differential architecture provide increased immunity to noise and RF rectification. In addition to these features, a fast start-up time and small package size make the TPA2012D2 class-D amp an ideal choice for both cellular handsets and PDAs.
The TPA2012D2 is capable of driving 1.4 W/Ch at
5 V or 720 mW/Ch at 3.6 V into 8 Ω. The TPA2012D2 is also capable of driving 4 Ω. The TPA2012D2 is thermally limited in DSBGA and may not achieve
2.1 W/Ch for 4 Ω. The maximum output power in the DSBGA is determined by the ability of the circuit board to remove heat. Figure 33 shows thermally limited region of the DSBGA in relation to the WQFN package. The TPA2012D2 provides thermal and short-circuit protection.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPA2012D2 | DSBGA (16) | 2.01 mm × 2.01 mm |
WQFN (20) | 4.00 mm × 4.00 mm |
Changes from E Revision (September 2016) to F Revision
Changes from D Revision (June 2008) to E Revision
DEVICE NO. | SPEAKER AMP TYPE | SPECIAL FEATURE | OUTPUT POWER (M) | PSRR (dB) |
---|---|---|---|---|
TPA2012D2 | Class D | — | 2.1 | 71 |
TPA2016D2 | Class D | AGC/DRC | 2.8 | 80 |
TPA2026D2 | Class D | AGC/DRC | 3.2 | 80 |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | DSBGA | WQFN | ||
AGND | C3 | 18 | I | Analog ground |
AVDD | D2 | 9 | I | Analog supply (must be same voltage as PVDD) |
G0 | C2 | 15 | I | Gain select (LSB) |
G1 | B2 | 1 | I | Gain select (MSB) |
INL– | B1 | 19 | I | Left channel negative input |
INL+ | A1 | 20 | I | Left channel positive input |
INR– | C1 | 17 | I | Right channel negative input |
INR+ | D1 | 16 | I | Right channel positive input |
NC | — | 6, 10 | — | No internal connection |
OUTL– | A4 | 5 | O | Left channel negative differential output |
OUTL+ | A3 | 2 | O | Left channel positive differential output |
OUTR– | D4 | 11 | O | Right channel negative differential output |
OUTR+ | D3 | 14 | O | Right channel positive differential output |
PGND | C4 | 4, 12 | I | Power ground |
PVDD | A2 | 3, 13 | I | Power supply (must be same voltage as AVDD) |
SDL | B4 | 7 | I | Left channel shutdown terminal (active low) |
SDR | B3 | 8 | I | Right channel shutdown terminal (active low) |
Thermal Pad | — | — | — | Connect the thermal pad of WQFN package to PCB GND |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VSS (AVDD, PVDD) | Active mode | –0.3 | 6 | V |
Shutdown mode | –0.3 | 7 | ||
Input voltage, VI | –0.3 | VDD + 0.3 | V | |
Continuous total power dissipation | See Dissipation Rating Table | |||
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VSS | Supply voltage, AVDD, PVDD | 2.5 | 5.5 | V |
VIH | High-level input voltage, SDL, SDR, G0, G1 | 1.3 | V | |
VIL | Low-level input voltage, SDL, SDR, G0, G1 | 0.35 | V | |
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TPA2012D2 | UNIT | ||
---|---|---|---|---|
YZH (DSBGA) | RTJ (WQFN) | |||
16 PINS | 20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 71.4 | 34.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 0.4 | 34.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 14 | 11.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.8 | 0.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 13.3 | 11.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | 3.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
|VOO| | Output offset voltage (measured differentially) | Inputs ac grounded, AV = 6 dB, VDD = 2.5 to 5.5 V | 5 | 25 | mV | ||
PSRR | Power supply rejection ratio | VDD = 2.5 to 5.5 V | –75 | –55 | dB | ||
Vicm | Common-mode input voltage | 0.5 | VDD – 0.8 | V | |||
CMRR | Common-mode rejection ration | Inputs shorted together, VDD = 2.5 to 5.5 V | –69 | –50 | dB | ||
|IIH| | High-level input current | VDD = 5.5 V, VI = VDD | 50 | µA | |||
|IIL| | Low-level input current | VDD = 5.5 V, VI = 0 V | 5 | µA | |||
IDD | Supply current | VDD = 5.5 V, no load or output filter | 6 | 9 | mA | ||
VDD = 3.6 V, no load or output filter | 5 | 7.5 | |||||
VDD = 2.5 V, no load or output filter | 4 | 6 | |||||
Shutdown mode | 1.5 | µA | |||||
rDS(on) | Static drain-source on-state resistance | VDD = 5.5 V | 500 | mΩ | |||
VDD = 3.6 V | 570 | ||||||
VDD = 2.5 V | 700 | ||||||
Output impedance in shutdown mode | V(SDR, SDL)= 0.35 V | 2 | kΩ | ||||
f(sw) | Switching frequency | VDD = 2.5 V to 5.5 V | 250 | 300 | 350 | kHz | |
Closed-loop voltage gain | G0, G1 = 0.35 V | 5.5 | 6 | 6.5 | dB | ||
G0 = VDD, G1 = 0.35 V | 11.5 | 12 | 12.5 | ||||
G0 = 0.35 V, G1 = VDD | 17.5 | 18 | 18.5 | ||||
G0, G1 = VDD | 23.5 | 24 | 24.5 | ||||
OPERATING CHARACTERISTICS, RL = 8 Ω | |||||||
PO | Output power (per channel) | RL = 8 Ω | VDD = 5 V, f = 1 kHz, THD = 10% |
1.4 | W | ||
VDD = 3.6 V, f = 1 kHz, THD = 10% |
0.72 | ||||||
RL = 4 Ω | VDD = 5 V, f = 1 kHz, THD = 10% |
2.1 | |||||
THD+N | Total harmonic distortion plus noise | PO = 1 W, VDD = 5 V, AV = 6 dB, f = 1 kHz | 0.14% | ||||
PO = 0.5 W, VDD = 5 V, AV = 6 dB, f = 1 kHz | 0.11% | ||||||
Channel crosstalk | f = 1 kHz | –85 | dB | ||||
kSVR | Supply ripple rejection ratio | VDD = 5 V, AV = 6 dB, f = 217 Hz | –77 | dB | |||
VDD = 3.6 V, AV = 6 dB, f = 217 Hz | –73 | ||||||
CMRR | Common mode rejection ratio | VDD = 3.6 V, VIC = 1 Vpp, f = 217 Hz | –69 | dB | |||
Input impedance | Av = 6 dB | 28.1 | kΩ | ||||
Av = 12 dB | 17.3 | ||||||
Av = 18 dB | 9.8 | ||||||
Av = 24 dB | 5.2 | ||||||
Start-up time from shutdown | VDD = 3.6 V | 3.5 | ms | ||||
Vn | Output voltage noise | VDD = 3.6 V, f = 20 to 20 kHz, inputs are ac grounded, AV = 6 dB |
No weighting | 35 | µV | ||
A weighting | 27 |
PACKAGE | TA = 25°C POWER RATING(1) |
DERATING FACTOR |
TA = 75°C POWER RATING |
TA = 85°C POWER RATING |
---|---|---|---|---|
RTJ | 5.2 W | 41.6 mW/°C | 3.12 W | 2.7 W |
YZH | 1.2 W | 9.12 mW/°C | 690 mW | 600 mW |