Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 4 Output power (W) 2.1 SNR (dB) 95 THD + N at 1 kHz (%) 0.14 Iq (typ) (mA) 6 Control interface GPIO Closed/open loop Open Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 71 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 4 Output power (W) 2.1 SNR (dB) 95 THD + N at 1 kHz (%) 0.14 Iq (typ) (mA) 6 Control interface GPIO Closed/open loop Open Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 71 Operating temperature range (°C) -40 to 85
DSBGA (YZH) 16 5.0625 mm² 2.25 x 2.25 WQFN (RTJ) 20 16 mm² 4 x 4
  • Output Power By Package:
    • WQFN:
      • 2.1 W/Ch Into 4 Ω at 5 V
      • 1.4 W/Ch Into 8 Ω at 5 V
      • 720 mW/Ch Into 8 Ω at 3.6 V
    • DSBGA:
      • 1.2 W/Ch Into 4 Ω at 5 V
        (Thermally Limited)
      • 1.3 W/Ch Into 8 Ω at 5 V
      • 720 mW/Ch Into 8 Ω at 3.6 V
  • Only Two External Components Required
  • Power Supply Range: 2.5 V to 5.5 V
  • Independent Shutdown Control for Each Channel
  • Selectable Gain of 6, 12, 18, and 24 dB
  • Internal Pulldown Resistor on Shutdown Pins
  • High PSRR: 77 dB at 217 Hz
  • Fast Start-Up Time (3.5 ms)
  • Low Supply Current
  • Low Shutdown Current
  • Short-Circuit and Thermal Protection
  • Space-Saving Packages
    • 2.01-mm × 2.01-mm NanoFree™ DSBGA (YZH)
    • 4-mm × 4-mm Thin WQFN (RTJ) With PowerPAD™
  • Output Power By Package:
    • WQFN:
      • 2.1 W/Ch Into 4 Ω at 5 V
      • 1.4 W/Ch Into 8 Ω at 5 V
      • 720 mW/Ch Into 8 Ω at 3.6 V
    • DSBGA:
      • 1.2 W/Ch Into 4 Ω at 5 V
        (Thermally Limited)
      • 1.3 W/Ch Into 8 Ω at 5 V
      • 720 mW/Ch Into 8 Ω at 3.6 V
  • Only Two External Components Required
  • Power Supply Range: 2.5 V to 5.5 V
  • Independent Shutdown Control for Each Channel
  • Selectable Gain of 6, 12, 18, and 24 dB
  • Internal Pulldown Resistor on Shutdown Pins
  • High PSRR: 77 dB at 217 Hz
  • Fast Start-Up Time (3.5 ms)
  • Low Supply Current
  • Low Shutdown Current
  • Short-Circuit and Thermal Protection
  • Space-Saving Packages
    • 2.01-mm × 2.01-mm NanoFree™ DSBGA (YZH)
    • 4-mm × 4-mm Thin WQFN (RTJ) With PowerPAD™

The TPA2012D2 is a stereo, filter-free, Class-D audio amplifier (Class-D amp) available in a DSBGA or WQFN package. The TPA2012D2 only requires two external components for operation.

The TPA2012D2 features independent shutdown controls for each channel. The gain can be selected to 6, 12, 18, or 24 dB using the G0 and G1 gain select pins. High PSRR and differential architecture provide increased immunity to noise and RF rectification. In addition to these features, a fast start-up time and small package size make the TPA2012D2 class-D amp an ideal choice for both cellular handsets and PDAs.

The TPA2012D2 is capable of driving 1.4 W/Ch at
5 V or 720 mW/Ch at 3.6 V into 8 Ω. The TPA2012D2 is also capable of driving 4 Ω. The TPA2012D2 is thermally limited in DSBGA and may not achieve
2.1 W/Ch for 4 Ω. The maximum output power in the DSBGA is determined by the ability of the circuit board to remove heat. Figure 33 shows thermally limited region of the DSBGA in relation to the WQFN package. The TPA2012D2 provides thermal and short-circuit protection.

The TPA2012D2 is a stereo, filter-free, Class-D audio amplifier (Class-D amp) available in a DSBGA or WQFN package. The TPA2012D2 only requires two external components for operation.

The TPA2012D2 features independent shutdown controls for each channel. The gain can be selected to 6, 12, 18, or 24 dB using the G0 and G1 gain select pins. High PSRR and differential architecture provide increased immunity to noise and RF rectification. In addition to these features, a fast start-up time and small package size make the TPA2012D2 class-D amp an ideal choice for both cellular handsets and PDAs.

The TPA2012D2 is capable of driving 1.4 W/Ch at
5 V or 720 mW/Ch at 3.6 V into 8 Ω. The TPA2012D2 is also capable of driving 4 Ω. The TPA2012D2 is thermally limited in DSBGA and may not achieve
2.1 W/Ch for 4 Ω. The maximum output power in the DSBGA is determined by the ability of the circuit board to remove heat. Figure 33 shows thermally limited region of the DSBGA in relation to the WQFN package. The TPA2012D2 provides thermal and short-circuit protection.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPA2012D2 2.1-W/Channel Stereo Filter-Free Class-D Audio Power Amplifier datasheet (Rev. F) PDF | HTML 14 Mar 2017
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
More literature TPA2012D2_NanoEVM_ Schematic 13 Feb 2007
More literature TPA2012D2_NanoEVM_OV 29 Jan 2007
Application note Measuring Class-D Amplifiers for Audio Speaker Overstress Testing 28 Oct 2005
User guide TPA2012D2EVM - User Guide (Rev. A) 07 Apr 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

CC3200AUDBOOST — SimpleLink Wi-Fi CC3200 Audio BoosterPack

The SimpleLink™ Wi-Fi® CC3200 Audio BoosterPack enables the evaluation and development with the digital audio peripheral [I2S] present on the SimpleLink™ Wi-Fi® CC3200 device. It contains a Class-D power amplifier to drive speakers and an ultra-low power audio codec, TLV320AIC3254, supporting (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPA2012D2EVM — TPA2012D2 Evaluation Module (EVM)

The TPA2012D2 EVM is a Pb-free, highly-efficient, filter-free stereo audio power amplifier evaluation module. It consists of the TI TPA2012D2 1.65 W low-voltage stereo Class-D audio power amplifier IC in a very small NanoFree™ wafer chip scale package (WCSP). All devices including the (...)

User guide: PDF
Not available on TI.com
Simulation model

TPA2012D2 PSpice Model

SLOM162.ZIP (6 KB) - PSpice Model
Simulation model

TPA2012D2 TINA-TI Reference Design

SLOM160.TSC (37 KB) - TINA-TI Reference Design
Simulation model

TPA2012D2 TINA-TI Spice Model

SLOM159.ZIP (22 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDC-CC3200AUDBOOST — Wi-Fi Audio Streaming Application for SimpleLink Wi-Fi CC3200 Launchpad

This SimpleLink Wi-Fi CC3200 LaunchPad and Audio BoosterPack design brings Wi-Fi audio streaming capability to new applications as well as existing ones such as HD digital speakers. It enables the capture, streaming and playback of audio from a digital microphone or a stereo/mono audio jack to (...)
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZH) 16 Ultra Librarian
WQFN (RTJ) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos