SLVSBC5D March 2012 – October 2015 TPD13S523
PRODUCTION DATA.
The TPD13S523 device is a single-chip ESD solution for the HDMI transmitter port. By providing system-level ESD protection for a full HDMI port, the TPD13S523 can protect the core IC from ESD strikes and absorb the associated energy.
While providing the ESD protection, the TPD13S523 adds little-to-no signal distortion to the high-speed differential signals. In addition, the monolithic integrated circuit technology ensures that there is excellent matching between the two-signal pair of the differential line.
The TPD13S523 also provides an on-chip regulator with current output ratings of 55 mA at pin 38. This current enables HDMI receiver detection even when the receiver device is powered off.
The connector-facing I/O pins can withstand ESD events up to ±12-kV contact and ±14-kV air. An ESD clamp diverts the current to ground.
The TPD13S523 provides a complete ESD protection scheme for an HDMI 1.4 compliant port. No additional components are required for ESD protection and current-limiting besides this device.
The TPD13S523 provides an on-chip regulator with a current output rating of 55-mA. This regulator also prevents reverse current flow from occurring, in compliance with the HDMI 5-V supply specification.
This device provides protection for all control lines in HDMI, including the UTILITY pin.
The TPD13S523 has a very low capacitance variation (< 0.05 pF) between different TMDS ESD clamps. This provides excellent matching and does not degrade differential signal quality.
The TPD13S523 is offered in 2 different packages. A 16-pin industry standard TSSOP package is provided for ease of routing and easy layout. A 16-pin UQFN (RSV) is provided where small size is needed in the application.
The TMDS ESD clamps have a very low capacitance that is capable of supporting HDMI data rates exceeding 3.4 Gbps.
The TMDS ESD clamps have a very low RDYN of 0.5Ω (typ) which provides excellent ESD protection clamping characteristics for the upstream core transmitter.
The TPD13S523 is rated to operate from -40°C to 85°C.
TPD13S523 is active with the conditions in the Recommended Operating Conditions met. Each connector side pin has an ESD clamp that triggers when voltages are greater than VBR or less than the lower diode's Vf. During ESD events, voltages as high as ±12-kV contact ESD can be directed to ground through the internal diode network. Once the voltages on the protected line fall below these trigger levels (usually within 10's of nano-seconds), these pins revert to a nonconductive state.