TPD13S523

ACTIVE

13-channel HDMI Port solution with ESD protection and current-limit load switch

Product details

Type HDMI Companion Protocols HDMI Rating Catalog Number of channels 13 Supply voltage (V) 4.5, 5.5 Operating temperature range (°C) -40 to 85
Type HDMI Companion Protocols HDMI Rating Catalog Number of channels 13 Supply voltage (V) 4.5, 5.5 Operating temperature range (°C) -40 to 85
TSSOP (PW) 16 32 mm² 5 x 6.4 UQFN (RSV) 16 4.68 mm² 2.6 x 1.8
  • IEC 61000-4-2 Level 4 Contact ESD Protection
    • ±12-kV Contact Discharge on External Lines
  • Single-Chip ESD Solution for HDMI 1.4 and HDMI 1.3 Interface
  • On-Chip 5-V Load Switch With Current Limit and Reverse Current Protection
  • Supports UTILITY Line Protection for HDMI 1.4 Audio Return Line
  • <0.05-pF Differential Capacitance Between the TMDS Signal Pair
  • Industry Standard 16-TSSOP and Space-Saving 16-RSV Package
  • Supports Data Rates in Excess of 3.4 Gbps
  • RDYN = 0.5 Ω (Typical)
  • Commercial Temperature Range: -40°C to 85°C
  • IEC 61000-4-2 Level 4 Contact ESD Protection
    • ±12-kV Contact Discharge on External Lines
  • Single-Chip ESD Solution for HDMI 1.4 and HDMI 1.3 Interface
  • On-Chip 5-V Load Switch With Current Limit and Reverse Current Protection
  • Supports UTILITY Line Protection for HDMI 1.4 Audio Return Line
  • <0.05-pF Differential Capacitance Between the TMDS Signal Pair
  • Industry Standard 16-TSSOP and Space-Saving 16-RSV Package
  • Supports Data Rates in Excess of 3.4 Gbps
  • RDYN = 0.5 Ω (Typical)
  • Commercial Temperature Range: -40°C to 85°C

The TPD13S523 device is a single-chip integrated IEC 61000-4-2 ESD protection solution for HDMI 1.4 or HDMI 1.3 interfaces. This device offers 13 channels of TVS diodes with flow-through pin mapping that matches HDMI connector high-speed lines. While providing ESD protection, the TPD13S523 adds little to no additional distortion to the high-speed differential signals. The monolithic integrated circuit technology ensures that there is excellent matching between the two-signal pair of the differential line (< 0.05-pF differential matching between TMDS lines). This offers an advantage over discrete ESD solutions where variations between two different ESD protection circuits may significantly degrade the differential signal quality.

The TPD13S523 incorporates an on-chip current limited load switch that is compliant with HDMI 5-V out electrical specifications. The short-circuit protection at 5V_OUT ensures that the device is not damaged in case there is an accidental short to GND. The load switch also incorporates a reverse-current blocking feature which ensures that the HDMI driver side is not erroneously turned on when two HDMI drivers are connected together.

Typical applications for the TPD13S523 include set top boxes (STB), e-books, tablets, smart phones, and camcorders.

The TPD13S523 device is a single-chip integrated IEC 61000-4-2 ESD protection solution for HDMI 1.4 or HDMI 1.3 interfaces. This device offers 13 channels of TVS diodes with flow-through pin mapping that matches HDMI connector high-speed lines. While providing ESD protection, the TPD13S523 adds little to no additional distortion to the high-speed differential signals. The monolithic integrated circuit technology ensures that there is excellent matching between the two-signal pair of the differential line (< 0.05-pF differential matching between TMDS lines). This offers an advantage over discrete ESD solutions where variations between two different ESD protection circuits may significantly degrade the differential signal quality.

The TPD13S523 incorporates an on-chip current limited load switch that is compliant with HDMI 5-V out electrical specifications. The short-circuit protection at 5V_OUT ensures that the device is not damaged in case there is an accidental short to GND. The load switch also incorporates a reverse-current blocking feature which ensures that the HDMI driver side is not erroneously turned on when two HDMI drivers are connected together.

Typical applications for the TPD13S523 include set top boxes (STB), e-books, tablets, smart phones, and camcorders.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPD13S523 13-Channel ESD Protection Solution With Current-Limit Load Switch For HDMI Transmitter Ports datasheet (Rev. D) PDF | HTML 14 Oct 2015
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Protection Layout Guide (Rev. A) PDF | HTML 07 Apr 2022
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012
EVM User's guide TPD13S523 EVM User's Guide 27 Mar 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

USB-CTM-MINIDK-EVM — USB Type-C™ Mini Dock board with video and charging support evaluation module

The USB Type-C™ and Power Delivery (PD) MiniDock evaluation module (EVM) provides a complete reference solution for a USB Type-C dock including audio, USB data, power and video.  The EVM has a small 2-inch by 4-inch form factor and supports both source and sink power capabilities over (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPD13S523 IBIS Model

SLLM181.ZIP (5 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-01243 — USB Type-C™ and Power Delivery Minidock With Video and Charging Support Reference Design

The USB Type-C® and power delivery (PD) minidock reference design provides a reference for a USB Type-C dock including audio, USB data, power and video.  This reference design has a small 2-inch by 4-inch form factor and supports both source and sink power capabilities over the (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian
UQFN (RSV) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos