SLVSBC5D March   2012  – October 2015 TPD13S523
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
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 IEC 61000-4-2 Protection
      2. 7.3.2 Single-Chip ESD Solution
      3. 7.3.3 On-Chip 5-V Load Switch
      4. 7.3.4 Supports UTILITY Line Protection
      5. 7.3.5 < 0.05-pF Differential Capacitance Between TMDS Pairs
      6. 7.3.6 Industry Standard Package and Space-Saving Package
      7. 7.3.7 Supports Data Rates in Excess of 3.4 Gbps
      8. 7.3.8 RDYN = 0.5 Ω
      9. 7.3.9 Commercial Temperature Range
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 5V_SUPPLY Voltage Range
        2. 8.2.2.2 Maximum HDMI Data Rate
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
  11. 11Device and Documentation Support
    1. 11.1 Community Resources
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

5 Pin Configuration and Functions

RSV Package
16-Pin UQFN
Top View
TPD13S523 po_01_lvsbc5.gif
All the CTRLx pins have the same ESD circuit and are interchangeable.
PW Package
16-Pin TSSOP
Top View
TPD13S523 po_02_lvsbc5.gif
All the CTRLx pins have the same ESD circuit and are interchangeable.

Pin Functions

PIN I/O DESCRIPTION
NAME UQFN TSSOP
CTRL1 15 1 I/O ESD Clamp for Control Lines: provides ESD protection to HDMI control lines: CEC, SCL, SDA, HPD, and UTILITY. All the control pins have the same ESD circuit and are interchangeable.(1)
CTRL2 16 2 I/O ESD Clamp for Control Lines: provides ESD protection to HDMI control lines: CEC, SCL, SDA, HPD, and UTILITY. All the control pins have the same ESD circuit and are interchangeable.(1)
CTRL3 1 3 I/O ESD Clamp for Control Lines: provides ESD protection to HDMI control lines: CEC, SCL, SDA, HPD, and UTILITY. All the control pins have the same ESD circuit and are interchangeable.(1)
CTRL4 2 4 I/O ESD Clamp for Control Lines: provides ESD protection to HDMI control lines: CEC, SCL, SDA, HPD, and UTILITY. All the control pins have the same ESD circuit and are interchangeable.(1)
CTRL5 5 7 I/O ESD Clamp for Control Lines: provides ESD protection to HDMI control lines: CEC, SCL, SDA, HPD, and UTILITY. All the control pins have the same ESD circuit and are interchangeable.(1)
5V_SUPPLY 3 5 I Supply Pin for HDMI 5V_OUT 5 V, connects to internal VCC plane on the PCB board; connect a 0.1 to 1-µF capacitor shunt to ground.
5V_OUT 4 6 O Current Limited HDMI 5V_OUT: connect to HDMI 5V_OUT; offers IEC61000-4-2 ESD protection; connect a 0.1 to 1-µF capacitor shunt to ground.
GND 6 8 G Ground
D0+ 14 16 I/O High-speed ESD Clamp: provides ESD protection for TMDS lines.(1)
D0– 13 15 I/O High-speed ESD Clamp: provides ESD protection for TMDS lines.(1)
D1+ 12 14 I/O High-speed ESD Clamp: provides ESD protection for TMDS lines.(1)
D1– 11 13 I/O High-speed ESD Clamp: provides ESD protection for TMDS lines.(1)
D2+ 10 12 I/O High-speed ESD Clamp: provides ESD protection for TMDS lines.(1)
D2– 9 11 I/O High-speed ESD Clamp: provides ESD protection for TMDS lines.(1)
D3+ 8 10 I/O High-speed ESD Clamp: provides ESD protection for TMDS lines.(1)
D3– 7 9 I/O High-speed ESD Clamp: provides ESD protection for TMDS lines.(1)
(1) Connector pins are Dx+, Dx–, CTRLx, and 5V_OUT