SLLS949C September 2009 – January 2023 TPD2S017
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
R | Series resistor | 1 | Ω | |||
IIO | Current from I/O pins | VIO = 3 V | 0.01 | 0.1 | μA | |
ΔRS | Channel-to-channel resistance match | VIO = 3 V | ±8 | ±15 | mΩ | |
VD | Diode forward voltage for lower clamp | ID = 8 mA | –0.6 | –0.8 | –0.95 | V |
RDYN | Dynamic resistance (for I/O clamp) | I = 9 A | 0.8 | Ω | ||
CIO | IO capacitance | VIO = 2.5 V; ƒ = 10 MHz | 1 | pF | ||
VBR | Break-down voltage | IO = 1 mA | 11 | 12 | V |