Product details

Package name SOT-23 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 2 IO capacitance (typ) (pF) 1 IEC 61000-4-2 contact (±V) 11000 IEC 61000-4-5 (kA) 0.006 Clamping voltage (V) 14 Dynamic resistance (typ) 0.8 Interface type LVDS, USB 2.0 Breakdown voltage (min) (V) 11 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
Package name SOT-23 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 2 IO capacitance (typ) (pF) 1 IEC 61000-4-2 contact (±V) 11000 IEC 61000-4-5 (kA) 0.006 Clamping voltage (V) 14 Dynamic resistance (typ) 0.8 Interface type LVDS, USB 2.0 Breakdown voltage (min) (V) 11 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Ultra-low clamping voltage ensures the protection of ultra-low voltage core chipset during ESD events
  • IEC 61000-4-2 ESD protection
  • Matching of series resistor (R = 1 Ω) of ±8 mΩ (typical)
  • Differential channel input capacitance matching of 0.02 pF (typical)
  • High-speed data rate and EMI filter action at high frequencies (–3 dB bandwidth, ≉3 GHz)
  • Available in 6-Pin small-outline transistor [SOT-23 (DBV)] package
  • Easy straight-through routing packages
  • Ultra-low clamping voltage ensures the protection of ultra-low voltage core chipset during ESD events
  • IEC 61000-4-2 ESD protection
  • Matching of series resistor (R = 1 Ω) of ±8 mΩ (typical)
  • Differential channel input capacitance matching of 0.02 pF (typical)
  • High-speed data rate and EMI filter action at high frequencies (–3 dB bandwidth, ≉3 GHz)
  • Available in 6-Pin small-outline transistor [SOT-23 (DBV)] package
  • Easy straight-through routing packages

The TPD2S017 is a two channel electrostatic discharge (ESD) protection device. This protection product offers two-stage ESD transient voltage suppression (TVS) diodes in each line with a typically 1-Ω series resistor isolation. This architecture allows the device to clamp at a very low voltage during system level ESD strikes.

The TPD2S017 conforms to the IEC61000-4-2 ESD protection standard. Due to the series resistor component, the TPD2S017 provides a controlled filter roll-off for even greater spurious EMI suppression and signal integrity. The monolithic silicon technology allows good matching of the component values, including the clamp capacitances and the series resistors between the differential signal pairs. The tight matching of the line capacitance and series resistors ensures that the differential signal distortion due to added ESD clamp remains minimal, and it also allows the part to operate at high-speed differential data rate (in excess of 1.5 Gbps). The DBV package offers a flow-through pin mapping for ease of board layout.

Typical applications of this ESD protection device are circuit protection for USB data lines, IEEE 1394 Interfaces, LVDS, MDDI/MIPI and HS signals.

The TPD2S017 is a two channel electrostatic discharge (ESD) protection device. This protection product offers two-stage ESD transient voltage suppression (TVS) diodes in each line with a typically 1-Ω series resistor isolation. This architecture allows the device to clamp at a very low voltage during system level ESD strikes.

The TPD2S017 conforms to the IEC61000-4-2 ESD protection standard. Due to the series resistor component, the TPD2S017 provides a controlled filter roll-off for even greater spurious EMI suppression and signal integrity. The monolithic silicon technology allows good matching of the component values, including the clamp capacitances and the series resistors between the differential signal pairs. The tight matching of the line capacitance and series resistors ensures that the differential signal distortion due to added ESD clamp remains minimal, and it also allows the part to operate at high-speed differential data rate (in excess of 1.5 Gbps). The DBV package offers a flow-through pin mapping for ease of board layout.

Typical applications of this ESD protection device are circuit protection for USB data lines, IEEE 1394 Interfaces, LVDS, MDDI/MIPI and HS signals.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPD2S017 2-Channel Ultra-Low Clamp Voltage ESD Solution With Series-Resistor Isolation datasheet (Rev. C) PDF | HTML 03 Jan 2023
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Application note ESD Protection Layout Guide (Rev. A) PDF | HTML 07 Apr 2022
User guide Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Sep 2021
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPD2S017 IBIS Model

SLLM415.ZIP (2 KB) - IBIS Model
Reference designs

TIDA-00079 — Class 1 PoE - High Efficiency IP Camera Power Module Reference Design

This IP Camera power module is a highly efficient power solution that enables high performance 1080p operation at the Class 1 PoE power level. This innovative power module, used in the low power DM385-AR331 IP Camera, relies on highly efficient switchers like the TPS5432 that are also very cost (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos