4 Revision History
Changes from Revision B (December 2015) to Revision C (Janurary 2023)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Updated the maximum IO voltage for VIO
from 5 V to 6
V in the Absolute Maximum Ratings sectionGo
- Updated the maximum operating voltage for VCC
from
5 V to 5.5 V in the Recommended Operating Conditions
sectionGo
Changes from Revision A (July 2015) to Revision B (December 2015)
- Added ƒ = 10 MHz to the test condition of IO capacitance in the Electrical Characteristics table Go
Changes from Revision * (September 2009) to Revision A (July 2015)
- Added the Pin Configuration and Functions section, ESD Ratings table,
Feature Description section, Device Functional Modes,
Application and Implementation section, Power Supply
Recommendations section, Layout section, Device and
Documentation Support section, and Mechanical, Packaging, and
Orderable Information section Go