CC OVP SWITCHES |
RON_VCONN_1 |
On resistance of CC OVP FETs VCONN operation |
VM = 8.7 V, CCx = 3 V, ICCx = 0.6 A, –40°C ≤ TJ ≤ 105°C |
|
|
0.560 |
Ω |
RON_VCONN_2 |
On resistance of CC OVP FETs VCONN operation |
VM = 8.7 V, CCx = 4.87 V, ICCx = 0.2 A, –40°C ≤ TJ ≤ 105°C |
|
|
0.608 |
Ω |
RON_FRS |
On resistance of CC OVP FETs fast role swap operation |
VM = 2.7 V, CCx = 0.49 V, ICCx = 30 mA, –40°C ≤ TJ ≤ 105°C |
|
|
1.3 |
Ω |
RON_CC_ANA |
On resistance of CC OVP FETs CC analog operation |
VM = 2.7 V, CCx = 2.45 V, ICCx = 400 µA, –40°C ≤ TJ ≤ 105°C |
|
|
18.7 |
Ω |
RON_PD |
On resistance of CC OVP FETs CC USB-PD operation |
VM = 2.7 V, CCx = 1.2 V, ICCx = 250 µA, –20°C ≤ TJ ≤ 105°C |
|
|
13 |
Ω |
RONFLAT_VCONN_1 |
On resistance flatness of CC OVP FETs VCONN operation |
VM = 8.7 V, sweep CCx from 0 V to 5.5 V, measure the difference in resistance. ICCx = 0.2 A, –40°C ≤ TJ ≤ 105°C |
|
|
0.2 |
Ω |
CON_CC |
Equivalent on capacitance for CC pins |
Capacitance from C_CCx or CCx to GND when device is powered. VC_CCx/VCCx = 0 V to 1.2 V, f = 400 kHz, –40°C ≤ TJ ≤ 105°C |
30 |
|
120 |
pF |
VTH_DB |
Threshold voltage of the pull-down FET in series with RD during dead battery |
I_C_CCx = 80 uA |
0.5 |
0.9 |
1.2 |
V |
RD |
Dead battery pull-down resistance (only present when device is unpowered). Effective resistance of RD and FET in series |
VPWR = 0 V, VC_CCx = 2.6 V |
4.1 |
5.1 |
6.1 |
kΩ |
VOVPCC_RISE |
Rising overvoltage protection threshold on C_CCx pins |
Place 5.5 V on C_CCx pins. Step up voltage until the FLT pin is asserted .–20°C ≤ TJ ≤ 105°C |
5.55 |
|
6.18 |
V |
VOVPCC_HYS |
OVP threshold hysteresis |
Place 6.5 V on C_CCx. Step down the voltage on C_CCx until the FLT pin is deasserted. Measure the difference between rising and falling OVP thresholds |
|
50 |
|
mV |
BWON |
On bandwidth single ended (–3dB) |
Measure the –3-dB bandwidth from C_CCx to CCx. Single ended measurement, 50-Ω system. Vcm = 0 V to 1.2 V |
|
80 |
|
MHz |
VSTBUS_CC |
Short-to-VBUS tolerance on the C_CCx pins |
Hot-Plug C_CCx with a 1 meter USB Type C Cable. Place a 30-Ω load on CCx |
|
|
24 |
V |
VSTBUS_CC_CLAMP |
Short-to-VBUS system-side clamping voltage on the CCx pins |
Hot-Plug C_CCx with a 1-meter USB Type C Cable. Hot-plug voltage C_CCx = 2 4V. VPWR = 3.3 V. Place a 30-Ω load on CCx |
|
8 |
|
V |
POWER SUPPLY AND LEAKAGE CURRENTS |
VPWR_UVLO |
VPWR undervoltage lockout threshold |
Place 1 V on VPWR and raise the voltage until the CC FETs turn ON |
1.9 |
2.3 |
2.55 |
V |
VPWR_UVLO_HYS |
VPWR UVLO hysteresis |
Place 3 V on VPWR and lower the voltage until the CC FETs turn off. Calculate the difference between the rising and falling UVLO threshold |
50 |
100 |
200 |
mV |
IVPWR_1S |
VPWR quiescent current for 1S battery |
VPWR = 3.3 V, VM = 3.3 V, C_CCx = 3.6 V, –40°C ≤ TJ ≤ 105°C |
|
3.23 |
7 |
µA |
IVM_1S |
VM quiescent current for 1S battery |
VPWR = 3.3 V, VM = 3.3 V, C_CCx = 3.6 V, –40°C ≤ TJ ≤ 105°C |
|
|
1 |
µA |
IVPWR_1S_Max |
VPWR quiescent current for 1S battery max |
VPWR = 4.5 V, VM = 4.5 V, C_CCx = 3.6 V, –40°C ≤ TJ ≤ 105°C |
|
|
12 |
µA |
IVM_1S_Max |
VM quiescent current for 1S battery max |
VPWR = 4.5 V, VM = 4.5 V, C_CCx = 3.6 V, –40°C ≤ TJ ≤ 105°C |
|
|
1 |
µA |
IVPWR_3S |
VPWR quiescent current for 3S battery |
VPWR = 3.6 V, VM = 13.5 V, C_CCx = 3.6 V, –40°C ≤ TJ ≤ 105°C |
|
|
8 |
µA |
IVM_3S |
VM quiescent current for 3S battery |
VPWR = 3.6 V, VM = 13.5 V, C_CCx = 3.6 V, –40°C ≤ TJ ≤ 105°C |
|
|
3.5 |
µA |
IVPWR_4S |
VPWR quiescent current for 4S battery |
VPWR = 3.6 V, VM = 18 V, C_CCx = 3.6 V, –40°C ≤ TJ ≤ 105°C |
|
|
8 |
µA |
IVM_4S |
VM quiescent current for 4S battery |
VPWR = 3.6 V, VM = 18 V, C_CCx = 3.6 V, –40°C ≤ TJ ≤ 105°C |
|
|
4.5 |
µA |
ICC_LEAK |
Leakage current for CC pins when device is powered |
VPWR = 3.3 V, VM = 3.3 V, VC_CCx = 3.6 V, CCx pins are floating, measure leakage into C_CCx pins. Result must be same if CCx side is biased and C_CCx is left floating |
|
|
5 |
µA |
IC_CC_LEAK_OVP |
Leakage current for C_CCx pins when device is in OVP |
VPWR = VM = 0 V or 3.3 V, VC_CCx = 24 V, CCx = 0 V, measure leakage into C_CCx pins |
|
|
1500 |
µA |
ICC_LEAK_OVP |
Leakage current for CCx pins when device is in OVP |
VPWR = VM = 0 V or 3.3 V, VC_CCx = 24 V, CCx = 0 V, measure leakage flowing out of CCx pins |
|
|
40 |
µA |
FLT PIN |
VOL |
Low-level output voltage for FLT pin |
IOL = 3 mA. Measure the voltage at the FLT pin |
|
|
0.4 |
V |