SLVSAM5A January 2011 – April 2016 TPD3F303
PRODUCTION DATA.
The TPD3F303 is a highly-integrated three-channel EMI filter and unidirectional TVS based protection diode array. This device can be used for a range of applications such as cell phones, tablets, hotspots, and PDAs.
This device provides bidirectional EMI filtering, integrated line-termination resistors, and integrated ESD protection.
The ESD protection on all pins exceeds the IEC 61000-4-2 level 4 standard. Contact and air-gap ESD is rated at ±15 kV.
The DC breakdown voltage of this device is 6 V minimum.
The I/O pins of this device feature a low leakage current of 0.1-µA maximum.
This device has a C-R-C filter topology composed of a series resistor with two capacitors in parallel with the I/O pins. The typical resistor value for the DATA1 and DATA2 pins is 100 Ω and 45 Ω for the CLK pins. The typical capacitance on all lines is 20 pF when biased at 0 V.
This device integrates an ESD clamp for the VCC pin, which eliminates the need for additional components.
The layout of this device makes it easy to add protection to existing layouts. The packages offer flow-through routing which requires minimal changes to existing layout for addition of these devices. Additionally, the device is offered in two small space-saving packages that take up minimal footprint on the board.
The TPD3F303 is a passive integrated circuit that triggers when voltages are above VBR or below Vf (–0.7 V). During ESD events, voltages as high as ±15 kV (air or contact) can be directed to ground through the internal diode network. When the voltages on the protected line fall below the trigger levels of TPD3F303 (usually within 10s of nanoseconds) the device reverts to passive.