Home Interface Diodes ESD protection diodes

TPD3F303

ACTIVE

3 channel 5.5-V, ±15kV ESD protection & EMI filter with 300-MHz -3-dB for sim card

Product details

Package name USON, WSON Vrwm (V) 5.5 Bi-/uni-directional Bi-directional Number of channels 3 IO capacitance (typ) (pF) 20 IEC 61000-4-2 contact (±V) 15000 Features EMI Filter Clamping voltage (V) 10 Interface type Memory/SIM Card Breakdown voltage (min) (V) 6 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
Package name USON, WSON Vrwm (V) 5.5 Bi-/uni-directional Bi-directional Number of channels 3 IO capacitance (typ) (pF) 20 IEC 61000-4-2 contact (±V) 15000 Features EMI Filter Clamping voltage (V) 10 Interface type Memory/SIM Card Breakdown voltage (min) (V) 6 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
USON (DPV) 8 3.36 mm² 2.1 x 1.6 WSON (DQD) 8 2.295 mm² 1.7 x 1.35
  • Bidirectional EMI Filtering and Line Termination
    With Integrated ESD Protection
    • –3-dB Bandwidth 300 MHz
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±15-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • DC Breakdown Voltage: 6 V (Minimum)
  • Low Leakage Current: 0.1 µA (Maximum)
  • Low Noise C-R-C Filter Topology
  • Integrated VCC Clamp Eliminates the Need for
    External ESD Protection
  • Space-Saving DPV (0.5-mm Pitch), DQD
    Packages (0.4-mm Pitch)
  • Bidirectional EMI Filtering and Line Termination
    With Integrated ESD Protection
    • –3-dB Bandwidth 300 MHz
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±15-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • DC Breakdown Voltage: 6 V (Minimum)
  • Low Leakage Current: 0.1 µA (Maximum)
  • Low Noise C-R-C Filter Topology
  • Integrated VCC Clamp Eliminates the Need for
    External ESD Protection
  • Space-Saving DPV (0.5-mm Pitch), DQD
    Packages (0.4-mm Pitch)

The TPD3F303 device is a highly-integrated device that provides a three-channel Electromagnetic Interference (EMI) filter and a Transient Voltage Suppressor (TVS) based ESD protection diode array. The C-R-C based low-pass filter provides EMI protection for the data, clock, and reset lines of a SIM Card interface. Furthermore, the four-channel TVS Diode array provides IEC 61000-4-2 level 4 ESD protection for the previously mentioned signals (data, clock, reset) and the VCC power line. The TPD3F303 contains a 47-Ω termination resistor for the clock line and 100-Ω termination resistor for both the data and reset lines. The high level of integration offered by the TPD3F303 makes the device well-suited for applications like cell phones, tablets, hotspots, and PDAs.

The TPD3F303 device is a highly-integrated device that provides a three-channel Electromagnetic Interference (EMI) filter and a Transient Voltage Suppressor (TVS) based ESD protection diode array. The C-R-C based low-pass filter provides EMI protection for the data, clock, and reset lines of a SIM Card interface. Furthermore, the four-channel TVS Diode array provides IEC 61000-4-2 level 4 ESD protection for the previously mentioned signals (data, clock, reset) and the VCC power line. The TPD3F303 contains a 47-Ω termination resistor for the clock line and 100-Ω termination resistor for both the data and reset lines. The high level of integration offered by the TPD3F303 makes the device well-suited for applications like cell phones, tablets, hotspots, and PDAs.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPD3F303 ESD Protection and EMI Filter for SIM Card Interface datasheet (Rev. A) PDF | HTML 27 Apr 2016
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

<p>The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested.</p>
(...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPD3F303 IBIS Model

SLVM134.ZIP (5 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
USON (DPV) 8 Ultra Librarian
WSON (DQD) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos