SLUSDH1B may 2020 – april 2023 TPD3S713-Q1 , TPD3S713A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TA = 25°C, V(IN) = 5 V, V(EN) = V(IN), V(ILIM_SEL) = V(INT1) = V(IN), V(INT2) = GND, FAULT connect to V(IN) via a 10-kΩ pullup resistor (unless stated otherwise)
V(IN) = 5 V |
V(IN) = 5 V |
ILIM_SEL = High |
V(IN) = 5 V |
VIN = 5.5 V | IBUS = 0.5 A |
VIN = 4.5 V | IBUS = 0.5 A |
V(OUT) = 5 V | Measure I(BUS) |
ILIM_SEL = High |
V(IN) = 5 V |
IBUS = 0.5 A | V(CS) = 2.5 V |
IBUS = 0.5 A | V(IMON) = 2.5 V |
Measured on EVM with 10-cm cable |
R(LOAD) = 68 Ω | C(LOAD) = 10 µF | t = 5 ms/div |
R(ILIM_LO) = 80.6 kΩ | t = 5 ms/div |
R(ILIM_HI) = 52.3 kΩ | R(short) = 50 mΩ | t = 5 ms/div |
t = 20 ms/div |
R(BIAS) = 5.1 kΩ | t = 20 ms/div | |
R(BIAS) = 5.1 kΩ | t = 2 ms/div | |
Measured on EVM with 10-cm cable |
R(LOAD) = 68 Ω | C(LOAD) = 10 µF | t = 5 ms/div |
R(ILIM_HI) = 80.6 kΩ | t = 5 ms/div |
t =5 ms/div |
t = 5 ms/div |
R(BIAS) = 5.1 kΩ | t = 5 ms/div | |