SLUSDH1B may 2020 – april 2023 TPD3S713-Q1 , TPD3S713A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For an automotive USB charging port, the VBUS, DP, and DM pins are exposed and require a protection device. The protection required includes VBUS overcurrent, DP and DM ESD protection, and short-to-battery protection. This charging-port device protects the upstream dc-dc converter (bus line) and automotive SOC or hub chips (DP and DM data lines). Figure 9-1 shows an application schematic of this circuit with short-to-battery protection.