SLUSDH1B may 2020 – april 2023 TPD3S713-Q1 , TPD3S713A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage range | CS, ILIM_SEL, INT1, EN, FAULT, ILIM_HI, ILIM_LO, IN, IMON, INT2 | –0.3 | 7 | V | |
DM_OUT, DP_OUT | –0.3 | 5.7 | |||
BIAS, DM_IN, DP_IN, VBUS | –0.3 | 18 | |||
Continuous current | DM_IN to DM_OUT or DP_IN to DP_OUT | –100 | 100 | mA | |
IBUS | Internally limited | ||||
Continuous output source current, ISRC | ILIM_HI, LIM_LO, IMON | Internally limited | A | ||
Continuous output sink current, ISNK | FAULT | 25 | mA | ||
CS | Internally limited | A | |||
Operating junction temperature, TJ | –40 | 150 | °C | ||
Storage temperature,Tstg | –65 | 150 | °C |