SLUSDH1B may 2020 – april 2023 TPD3S713-Q1 , TPD3S713A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
V(IN) | Supply voltage | IN | 4.5 | 5.5 | V | |
Input voltage | EN, ILIM_SEL, INT1, INT2 | 0 | 5.5 | V | ||
DM_IN, DM_OUT, DP_IN, DP_OUT | 0 | 3.6 | V | |||
I(BUS) | Output continuous current | IBUS | 500 | mA | ||
DM_IN to DM_OUT or DP_IN to DP_OUT | –30 | 30 | mA | |||
Continuous output sink current | FAULT | 10 | mA | |||
R(ILIM_xx) | Current-limit-set resistors | 6.98 | 100 | kΩ | ||
TJ | Operating junction temperature | –40 | 125 | °C |