SLUSDH1B may 2020 – april 2023 TPD3S713-Q1 , TPD3S713A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
When an OVP condition occurs on DP_IN or DM_IN, both TPD3S713x-Q1 devices enable an internal 200-kΩ discharge resistance from DP_IN to ground, and from DM_IN to ground. The TPD3S713-Q1 turns off the power switch and data switches. But the TPD3S713A-Q1 only turns off the data switches. Both TPD3S713x-Q1 devices automatically disable the discharge paths and turn on the switches after the OVP condition is removed.
When an OVP condition occurs on BUS, both TPD3S713x-Q1 devices turn on an internal discharge path (see Table 8-2 for the discharge resistance). The analog switches are also turned off. Both TPD3S713x-Q1 devices automatically turn off the discharge path and turn on the analog switch after the OVP condition is removed.
VIN(1) | EN(1) | OVP(1) | BUS DISCHARGE RESISTANCE(2) |
---|---|---|---|
0 | 0 | 0 | — |
0 | 0 | 1 | 80 kΩ |
0 | 1 | 0 | — |
0 | 1 | 1 | 80 kΩ |
1 | 0 | 0 | 500 Ω |
1 | 0 | 1 | 55 kΩ |
1 | 1 | 0 | — |
1 | 1 | 1 | 55 kΩ |