Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPD6S300A USB Type-C Port Protector: Short-to-VBUS Overvoltage and IEC ESD Protection
1 Features
- 4-Channels of Short-to-VBUS Overvoltage Protection (CC1, CC2, SBU1, SBU2 or
CC1, CC2, DP, DM): 24-VDC Tolerant
- 6-Channels of IEC 61000-4-2 ESD Protection (CC1, CC2, SBU1, SBU2, DP, DM)
- CC1 and CC2 Overvoltage Protection FETs 600 mA Capable for Passing VCONN Power
- CC Dead Battery Resistors Integrated for Handling Dead Battery Use Case in Mobile Devices
- Advantages over TPD6S300
- Improved Dead Battery Performance
- USB Type-C Port Stays Connected during an IEC 61000-4-2 ESD Strike
- 3-mm × 3-mm WQFN Package
2 Applications
- Laptop PC
- Tablets
- Smartphones
- Monitors and TVs
- Docking Stations