TPD6S300A

ACTIVE

USB Type-C® port protector: short-to-VBUS overvoltage and 6ch ESD protection with improved OVP

alarmNotifications Order now

Product details

Number of switches 4 IO capacitance (typ) (pF) 1.5 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-2 air-gap (±V) 15000 Features CC dead battery resistors, Overvoltage protection, Short-to-VBUS Bi-/uni-directional Unidirectional Rating Catalog Operating temperature range (°C) -40 to 85 Clamping voltage (V) 8 Interface type USB Type-C
Number of switches 4 IO capacitance (typ) (pF) 1.5 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-2 air-gap (±V) 15000 Features CC dead battery resistors, Overvoltage protection, Short-to-VBUS Bi-/uni-directional Unidirectional Rating Catalog Operating temperature range (°C) -40 to 85 Clamping voltage (V) 8 Interface type USB Type-C
WQFN (RUK) 20 9 mm² 3 x 3
  • 4-Channels of Short-to-VBUS Overvoltage Protection (CC1, CC2, SBU1, SBU2 or
    CC1, CC2, DP, DM): 24-VDC Tolerant
  • 6-Channels of IEC 61000-4-2 ESD Protection (CC1, CC2, SBU1, SBU2, DP, DM)
  • CC1 and CC2 Overvoltage Protection FETs 600 mA Capable for Passing VCONN Power
  • CC Dead Battery Resistors Integrated for Handling Dead Battery Use Case in Mobile Devices
  • Advantages over TPD6S300
    • Improved Dead Battery Performance
    • USB Type-C Port Stays Connected during an IEC 61000-4-2 ESD Strike
  • 3-mm × 3-mm WQFN Package
  • 4-Channels of Short-to-VBUS Overvoltage Protection (CC1, CC2, SBU1, SBU2 or
    CC1, CC2, DP, DM): 24-VDC Tolerant
  • 6-Channels of IEC 61000-4-2 ESD Protection (CC1, CC2, SBU1, SBU2, DP, DM)
  • CC1 and CC2 Overvoltage Protection FETs 600 mA Capable for Passing VCONN Power
  • CC Dead Battery Resistors Integrated for Handling Dead Battery Use Case in Mobile Devices
  • Advantages over TPD6S300
    • Improved Dead Battery Performance
    • USB Type-C Port Stays Connected during an IEC 61000-4-2 ESD Strike
  • 3-mm × 3-mm WQFN Package

The TPD6S300A is a single-chip USB Type-C port protection device that provides 20-V Short-to-VBUS overvoltage and IEC ESD protection.

Since the release of the USB Type-C connector, many products and accessories for USB Type-C have been released that do not meet the USB Type-C specification. One example of this is USB Type-C Power Delivery adaptors that only place 20 V on the VBUS line. Another concern for USB Type-C is that mechanical twisting and sliding of the connector could short pins due to the close proximity they have in this small connector. This can cause 20-V VBUS to be shorted to the CC and SBU pins. Also due to the proximity of the pins in the Type-C connector, there is a heightened concern that debris and moisture will cause the 20-V VBUS pin to be shorted to the CC and SBU pins.

These non-ideal equipments and mechanical events make it necessary for the CC and SBU pins to be 20-V tolerant, even though the pins only operate at 5 V or lower. The TPD6S300A enables the CC and SBU pins to be 20-V tolerant without interfering with normal operation by providing overvoltage protection on the CC and SBU pins. The device places high voltage FETs in series on the SBU and CC lines. When a voltage above the OVP threshold is detected on these lines, the high voltage switches are opened up, isolating the rest of the system from the high voltage condition present on the connector.

Finally, most systems require IEC 61000-4-2 system level ESD protection for external pins. The TPD6S300A integrates IEC 61000-4-2 ESD protection for the CC1, CC2, SBU1, SBU2, DP, and DM pins, eliminating the need to place high voltage TVS diodes externally on the connector.

The TPD6S300A is a single-chip USB Type-C port protection device that provides 20-V Short-to-VBUS overvoltage and IEC ESD protection.

Since the release of the USB Type-C connector, many products and accessories for USB Type-C have been released that do not meet the USB Type-C specification. One example of this is USB Type-C Power Delivery adaptors that only place 20 V on the VBUS line. Another concern for USB Type-C is that mechanical twisting and sliding of the connector could short pins due to the close proximity they have in this small connector. This can cause 20-V VBUS to be shorted to the CC and SBU pins. Also due to the proximity of the pins in the Type-C connector, there is a heightened concern that debris and moisture will cause the 20-V VBUS pin to be shorted to the CC and SBU pins.

These non-ideal equipments and mechanical events make it necessary for the CC and SBU pins to be 20-V tolerant, even though the pins only operate at 5 V or lower. The TPD6S300A enables the CC and SBU pins to be 20-V tolerant without interfering with normal operation by providing overvoltage protection on the CC and SBU pins. The device places high voltage FETs in series on the SBU and CC lines. When a voltage above the OVP threshold is detected on these lines, the high voltage switches are opened up, isolating the rest of the system from the high voltage condition present on the connector.

Finally, most systems require IEC 61000-4-2 system level ESD protection for external pins. The TPD6S300A integrates IEC 61000-4-2 ESD protection for the CC1, CC2, SBU1, SBU2, DP, and DM pins, eliminating the need to place high voltage TVS diodes externally on the connector.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPD6S300A USB Type-C Port Protector: Short-to-VBUS Overvoltage and IEC ESD Protection datasheet PDF | HTML 08 Feb 2018
White paper A Primer on USB Type-C and Power Delivery Applications and Requirements (Rev. B) PDF | HTML 25 Mar 2022
Technical article The problem with short-to-VBUS protection integrated into your USB Type-C™/USB Pow PDF | HTML 22 Jan 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPD6S300EVM — TPD6S300 USB Type-C™ Overvoltage and IEC ESD Protection Evaluation Module

The TI TPD6S300 evaluation module (EVM) helps designers evaluate the operation and performance of the TPD6S300 device. The TPD6S300 is a single-chip solution for protection of the USB Type-C configuration channel (CC), sideband use channel (SBU), and D+/D- data lines. The device provides short-to-V (...)
User guide: PDF
Buy from a distributor
Evaluation board

TPS65987DDKEVM — TPS65987DDK evaluation module

The TPS65987DDK evaluation module (EVM) allows for evaluation of the TPS65987DDK IC as part of a stand-alone testing kit for development and testing of USB Type-C™ and Power Delivery (PD) end products. Out of the box, the EVM is configured to emulate a single port laptop computer. The EVM also (...)

User guide: PDF | HTML
Evaluation board

TPS65987DJEVM — TPS65987DDJ USB Type-C® and USB Power Delivery controller with integrated power switches EVM

User guide: PDF
Buy from a distributor
Evaluation board

TUSB1044RNQEVM — USB Type-C Alternate Mode Re-Driver up to 10G Evaluation Module

The TUSB1044 is a USB Type-C Alt Mode redriver switch supporting data rates up to 10 Gbps. This protocol-agnostic linear redriver is capable of supporting USB Type-C Alt Mode interfaces including DisplayPort.
User guide: PDF | HTML
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP23300 — 60-W, USB Type-C® power delivery wide-input buck converter reference design

This reference design is a 60-W USB Type-C® power delivery (PD) design operating in standard power range (SPR) that uses the TPS65987D USB Type-C and USB PD controller, LM76005 synchronous buck converter, LMR36506 synchronous buck converter and TPD62300A USB Type-C port protector. The design uses (...)
Test report: PDF
Reference designs

PMP40801 — Docking USB Type-C® power delivery reference design for personal electronics applications

This reference design is the USB Type-C® power delivery for personal electronics or automotive applications, where a USB power delivery (USB PD) supported buck-boost converter is used to generate a wide range output voltage. The TPS55288 is a synchronous buck-boost converter used to convert 12-V (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-050016 — Short protection over Type-C port reference design

This USB Power Delivery (PD) reference design is a TPD6S300A integrated chip set into a USB Type-C passthrough board. This design simulates the application where two Type-C ports with short protection circuit are connected and offers an easy way to manually short VBUS to the CC and SBU pins. To (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RUK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos