USB Type-C & USB Power Delivery ICs
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
USB speed (Mbps)
Function
Price|Quantity (USD)
Type
Alternate mode
Power role
Data role
Internal power path
External power-path control
TI functional safety category
Images
Status
TPS25763-Q1New
Type-C, USB2, USB3
CC controller, DC/DC converter
Source
No
No
Dataless
5 V 3 A
—
$1.736 | 1ku
—
Type-C, USB2, USB3
CC controller, DC/DC converter
Source
No
No
Dataless
5 V 3 A
—
$1.888 | 1ku
—
Type-C
CC controller, DC/DC converter
Source
No
No
Dataless
5 V 1.5 A, 5V 3A Source
—
$2.020 | 1ku
—
Type-C
CC controller, DC/DC converter
Source
No
No
Dataless
5 V 1.5 A, 5 V 3 A
—
$2.020 | 1ku
—
Type-C
CC controller, DC/DC converter
Source
No
No
Dataless
5 V 1.5 A, 5 V 3 A
—
$1.919 | 1ku
—
Type-C
CC controller, DC/DC converter
Source
No
No
Dataless
5 V 1.5 A, 5 V 3 A
—
$1.919 | 1ku
—
Type-C, USB2, USB3
CC controller, DC/DC converter
Source
No
—
DFP
5 V 3 A
—
$1.400 | 1ku
Functional Safety-Capable
Type-C, USB2, USB3
CC controller, DC/DC converter
Source
No
No
DFP
5 V 3 A
—
$1.600 | 1ku
Functional Safety-Capable
Type-C, USB2, USB3
CC controller, DC/DC converter
Source
No
No
DFP
5 V 3 A
—
$1.800 | 1ku
Functional Safety-Capable
Type-C, USB2, USB3
CC controller, DC/DC converter
Source
No
No
DFP
5 V 3 A
10000
$1.600 | 1ku
Functional Safety-Capable
Type-C, USB2, USB3
CC controller, DC/DC converter
Source
No
No
Dataless
5 V 3 A
10000
$1.600 | 1ku
Functional Safety-Capable
Type-C, USB2, USB3
CC controller, DC/DC converter
Source
No
No
Dataless
5 V 3 A
10000
$2.202 | 1ku
Functional Safety-Capable
Type-C, USB 3.0
Passive mux
DRP, Sink, Source
No
GPIO, I2C
DFP, DRP, UFP
—
10000
$1.200 | 1ku
—
Description
Enabled
Description
Function
Enabled
Function
Type
Enabled
Type
Power role
Enabled
Power role
Alternate mode
Enabled
Alternate mode
External power-path control
Enabled
External power-path control
Data role
Enabled
Data role
Internal power path
Enabled
Internal power path
USB speed (Mbps)
Enabled
USB speed (Mbps)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
TI functional safety category
Enabled
TI functional safety category
Rating
Enabled
Rating
Dead battery support
Enabled
Dead battery support
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Status
Enabled
Status
1
to
49
of
49
Page
1
of
1