Home Interface USB ICs USB Type-C & USB Power Delivery ICs

TUSB546A-DCI

ACTIVE

USB Type-C™ 8.1-Gbps multi-protocol linear redriver crosspoint switch for source side

TUSB546A-DCI

ACTIVE

Product details

Function Type-C Type Active mux Alternate mode Yes External power-path control No Data role DFP USB speed (MBits) 5000 Rating Catalog Dead battery support No Operating temperature range (°C) -40 to 85
Function Type-C Type Active mux Alternate mode Yes External power-path control No Data role DFP USB speed (MBits) 5000 Rating Catalog Dead battery support No Operating temperature range (°C) -40 to 85
WQFN (RNQ) 40 24 mm² 6 x 4
  • USB Type-C crosspoint switch supporting
    • USB 3.1 SS + 2 DP lanes
    • 4 DP lanes
  • USB 3.1 Gen1 up to 5 Gbps
  • DisplayPort™ 1.4 up to 8.1 Gbps (HBR3)
  • VESA DisplayPort alt mode DFP redriving crosspoint switch supporting c, d, e and f configurations
  • Ultra-low-power architecture
  • Linear redriver with up to 14 dB equalization
  • Transparent to DisplayPort link training
  • Automatic LFPS de-emphasis control to meet USB 3.1 certification requirements
  • Configuration through GPIO or I2C
  • Intel proprietary DCI capability on USB Type-C™ for closed chassis debugging
  • Hot-plug capable
  • Industrial temperature range: -40ºC to 85ºC (TUSB546AI-DCI)
  • Commercial temperature range: 0ºC to 70ºC (TUSB546A-DCI)
  • 4 mm x 6 mm, 0.4 mm pitch WQFN package
  • USB Type-C crosspoint switch supporting
    • USB 3.1 SS + 2 DP lanes
    • 4 DP lanes
  • USB 3.1 Gen1 up to 5 Gbps
  • DisplayPort™ 1.4 up to 8.1 Gbps (HBR3)
  • VESA DisplayPort alt mode DFP redriving crosspoint switch supporting c, d, e and f configurations
  • Ultra-low-power architecture
  • Linear redriver with up to 14 dB equalization
  • Transparent to DisplayPort link training
  • Automatic LFPS de-emphasis control to meet USB 3.1 certification requirements
  • Configuration through GPIO or I2C
  • Intel proprietary DCI capability on USB Type-C™ for closed chassis debugging
  • Hot-plug capable
  • Industrial temperature range: -40ºC to 85ºC (TUSB546AI-DCI)
  • Commercial temperature range: 0ºC to 70ºC (TUSB546A-DCI)
  • 4 mm x 6 mm, 0.4 mm pitch WQFN package

The TUSB546A-DCI is a VESA USB Type-C™ Alt Mode redriving switch supporting USB 3.1 data rates up to 5 Gbps and DisplayPort 1.4 up to 8.1 Gbps for downstream facing port (Host). The device is used for configurations C, D, E, and F from the VESA DisplayPort Alt Mode on USB Type-C Standard Version 1.1. This protocol-agnostic linear redriver is also capable of supporting other USB Type-C Alt Mode interfaces.

The TUSB546A-DCI provides several levels of receive linear equalization to compensate for inter symbol interference (ISI) due to cable and board trace loss. Operates on a single 3.3-V supply and comes in a commercial temperature range and industrial temperature range.

The TUSB546A-DCI is a VESA USB Type-C™ Alt Mode redriving switch supporting USB 3.1 data rates up to 5 Gbps and DisplayPort 1.4 up to 8.1 Gbps for downstream facing port (Host). The device is used for configurations C, D, E, and F from the VESA DisplayPort Alt Mode on USB Type-C Standard Version 1.1. This protocol-agnostic linear redriver is also capable of supporting other USB Type-C Alt Mode interfaces.

The TUSB546A-DCI provides several levels of receive linear equalization to compensate for inter symbol interference (ISI) due to cable and board trace loss. Operates on a single 3.3-V supply and comes in a commercial temperature range and industrial temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet TUSB546A-DCI USB Type-C™ DP ALT Mode Linear Redriver Crosspoint Switch datasheet (Rev. B) PDF | HTML 08 May 2019
White paper A Primer on USB Type-C and Power Delivery Applications and Requirements (Rev. B) PDF | HTML 25 Mar 2022
Application note TUSB546A-DCI, TUSB1046A-DCI: Enabling DCI (Rev. A) 01 Aug 2018
Application note Enabling HDMI over Type-C using TUSB546A-DCI 12 Sep 2017
White paper Strengthening the USB Type-C signal chain through redrivers 21 Aug 2017
Technical article How to deliver clean USB Type-C™ signals PDF | HTML 07 Aug 2017
Technical article How to correct 10Gbps performance issues with a USB Type-C™ active redriver multip PDF | HTML 01 Dec 2016
Technical article Why use a USB Type-C™ redriver in your personal electronics designs? PDF | HTML 25 Oct 2016
White paper Alternate Mode for USB Type-C™: Going Beyond USB 26 Sep 2016
EVM User's guide TUSB546 USB Type-C™ Enabler EVM 30 Aug 2016
Technical article How USB will enable the future of automotive infotainment PDF | HTML 08 Oct 2015
White paper Transition existing products from USB 2.0 OTG to USB Type-C 10 Jul 2015
White paper Low-cost implementation of USB Type-C 07 Jul 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB546EVM — TUSB546 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module

The TUSB546 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module (TUSB546EVM) provides a USB Type-C Alternate Mode redriver switch that enables 5Gbps USB data and 8.1Gbps DisplayPort™ video over a USB Type-C downstream facing port (host) interface.  The EVM features a (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RNQ) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos