Home Interface USB ICs USB Type-C & USB Power Delivery ICs
NEW

TPS26750

ACTIVE

USB Type-C® and USB Power Delivery (PD) 3.1 controller with 240-W extended power range support

Product details

Function Type-C Type PD controller Power role DRP, Sink, Source Alternate mode No External power-path control GPIO Data role DFP, DRD, DRP Internal power path 5 V 3 A Rating Catalog Dead battery support Yes Operating temperature range (°C) -40 to 125
Function Type-C Type PD controller Power role DRP, Sink, Source Alternate mode No External power-path control GPIO Data role DFP, DRD, DRP Internal power path 5 V 3 A Rating Catalog Dead battery support Yes Operating temperature range (°C) -40 to 125
VQFN (RSM) 32 16 mm² 4 x 4
  • This device is certified by the USB-IF for PD3.1
    • PD3.1 silicon is required for certification of new USB PD designs
    • TPS26750 TID#: 11450
    • Article on PD2.0 vs. PD3.0
  • Optimized for USB Type-C PD power applications
    • Integrated I2C control for TI battery chargers
      • Ex: In Development
    • Web-based GUI and pre-configured firmware
    • For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c and E2E guide
  • Extended Power Range (EPR)
    • Supports EPR source and sink
    • EPR 28V, 36V, 48V, and AVS
  • Programmable Power Supply(PPS)
    • Supports PPS source and sink
    • Standalone PPS source control TI battery chargers
    • Programmable interface for PPS sink
  • Liquid Detection
    • Measures directly at the Type-C connector
    • Integrated error handling and protection
  • Integrated fully managed power path & protection
    • Integrated 5V, 3A, and 36mΩ sourcing switch
    • Integrated undervoltage and overvoltage protection and current limiting for inrush current protection for the 5V and 3A source power path
    • 26V tolerant CC pins for robust protection when connected to non-compliant devices
  • USB Type-C Power Delivery (PD) controller
    • 10 configurable GPIOs
    • BC1.2 charging support
    • 3.3V LDO output for dead battery support
    • Power supply from 3.3V or VBUS source
    • 1 I2C primary port
    • 1 I2C secondary port
  • This device is certified by the USB-IF for PD3.1
    • PD3.1 silicon is required for certification of new USB PD designs
    • TPS26750 TID#: 11450
    • Article on PD2.0 vs. PD3.0
  • Optimized for USB Type-C PD power applications
    • Integrated I2C control for TI battery chargers
      • Ex: In Development
    • Web-based GUI and pre-configured firmware
    • For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c and E2E guide
  • Extended Power Range (EPR)
    • Supports EPR source and sink
    • EPR 28V, 36V, 48V, and AVS
  • Programmable Power Supply(PPS)
    • Supports PPS source and sink
    • Standalone PPS source control TI battery chargers
    • Programmable interface for PPS sink
  • Liquid Detection
    • Measures directly at the Type-C connector
    • Integrated error handling and protection
  • Integrated fully managed power path & protection
    • Integrated 5V, 3A, and 36mΩ sourcing switch
    • Integrated undervoltage and overvoltage protection and current limiting for inrush current protection for the 5V and 3A source power path
    • 26V tolerant CC pins for robust protection when connected to non-compliant devices
  • USB Type-C Power Delivery (PD) controller
    • 10 configurable GPIOs
    • BC1.2 charging support
    • 3.3V LDO output for dead battery support
    • Power supply from 3.3V or VBUS source
    • 1 I2C primary port
    • 1 I2C secondary port

The TPS26750 is a highly integrated stand-alone USB Type-C and Power Delivery (PD) controller optimized for applications supporting USB-C PD Power. The TPS26750 integrates fully managed power paths with robust protection for a complete USB-C PD solution. The TPS26750 also integrates control for external battery charger ICs for added ease of use and reduced time to market. The intuitive web based GUI asks the user a few simple questions on the applications needs using clear block diagrams and simple multiple-choice questions. As a result, the GUI will create the configuration image for the user’s application, reducing much of the complexity associated with competitive USB PD solutions.

The TPS26750 is a highly integrated stand-alone USB Type-C and Power Delivery (PD) controller optimized for applications supporting USB-C PD Power. The TPS26750 integrates fully managed power paths with robust protection for a complete USB-C PD solution. The TPS26750 also integrates control for external battery charger ICs for added ease of use and reduced time to market. The intuitive web based GUI asks the user a few simple questions on the applications needs using clear block diagrams and simple multiple-choice questions. As a result, the GUI will create the configuration image for the user’s application, reducing much of the complexity associated with competitive USB PD solutions.

Download View video with transcript Video
Additional product required

The TPD4S480 will be required for you to continue with the TPS26750 development.  View the TPD4S480

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS26750EVM — TPS26750 evaluation module

The TPS26750 single port USB Type-C™ and Power Delivery evaluation module (EVM) is specifically intended for evaluating USB Power Delivery extended power range. It allows the user to develop various power profiles and debug existing USB Type-C and Power Delivery systems.

User guide: PDF | HTML
Not available on TI.com
GUI for evaluation module (EVM)

USBCPD-APPLICATION-CUSTOMIZATION-TOOL Application customization tool for TI USB-C® PD controllers

The USBCPD-APPLICATION-CUSTOMIZATION-TOOL enables application-specific device configuration and programming of certain USB Power Delivery controllers. The GUI is compatible with the corresponding hardware evaluation modules (EVMs) as well as custom hardware designs using the generated application (...)

Supported products & hardware

Supported products & hardware

Products
USB Type-C & USB Power Delivery ICs
TPS25750 Highly integrated USB Type-C® and USB Power Delivery controller with pre-configured GUI TPS25751 USB-C® Power Delivery 3.1 controller with moisture detection and programmable power-supply TPS26750 USB Type-C® and USB Power Delivery (PD) 3.1 controller with 240-W extended power range support
Hardware development
Evaluation board
TPS25750EVM TPS25750 Highly integrated USB Type-C® and USB Power Delivery controller evaluation module TPS25751EVM TPS25751 evaluation module TPS26750EVM TPS26750 evaluation module
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP41115 — 240W integrated USB Type-C and USB PD3.1 charger reference design

This reference design is an integrated USB Type-C and USB power delivery (PD) charger for 10 to 12 cell batteries for applications such as e-bikes, high-capacity power banks, and portable power station applications. The design incorporates USB PD3.1 controllers TPS26750 and TPD4S480, a 48V extended (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos