New

PMP41115

240W integrated USB Type-C and USB PD3.1 charger reference design

PMP41115

Design files

Overview

This reference design is an integrated USB Type-C and USB power delivery (PD) charger for 10 to 12 cell batteries for applications such as e-bikes, high-capacity power banks, and portable power station applications. The design incorporates USB PD3.1 controllers TPS26750 and TPD4S480, a 48V extended power range (ERP) USB port protector together with BQ25756, a four-switch buck boost controller to fully achieve USB PD3.1 function with 240W power capability. The PD controller works with the battery charger controller BQ25756 through I2C communication. BQ25756 supports a wide-range input with four-switch buck-boost configuration, and supports seamless transition from buck, boost, and buck-boost operation mode to provide a highly-efficient, highly-accurate, and reliable charger design. TPD4S480 provides 48V short-to-VBUS, over-voltage, and electrostatic discharge (ESD) protection that allow reliable and safe operation. The design achieved 97.6% full load efficiency.

Features
  • Compatible with USB PD3.1 EPR protocol
  • Supports 10 to 12 cell batteries
  • Dual role power (DRP) with maximum 240W capability
  • Provide short to 48V Vbus protection
  • Seamless transition among buck, buck-boost, and boost across wide input and output range
  • Full-load efficiency 97.6%
Output voltage options PMP41115.1
Vin (Min) (V) 5
Vin (Max) (V) 48
Vout (Nom) (V) 48
Iout (Max) (A) 5
Output Power (W) 240
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- 4 Switch
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT407.PDF (4789 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMDD2.PDF (180 K)

Detailed schematic diagram for design layout and components

TIDMDD3.PDF (519 K)

Detailed schematic diagram for design layout and components

TIDMDE0.PDF (164 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDE1.PDF (152 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDD6.PDF (354 K)

Detailed overview of design layout for component placement

TIDMDD7.PDF (144 K)

Detailed overview of design layout for component placement

TIDMDD8.ZIP (5047 K)

Files used for 3D models or 2D drawings of IC components

TIDMDD9.ZIP (2810 K)

Files used for 3D models or 2D drawings of IC components

TIDCGS1.ZIP (881 K)

Design file that contains information on physical board layer of design PCB

TIDCGS2.ZIP (338 K)

Design file that contains information on physical board layer of design PCB

TIDMDD4.PDF (2717 K)

PCB layer plot file used for generating PCB design layout

TIDMDD5.PDF (443 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25756Stand-alone or I²C-controlled 70-V bidirectional buck-boost charge controller with MPPT

Data sheet: PDF | HTML
Ideal diode/ORing controllers

LM74502H3.2-V to 65-V industrial RPP controller with load disconnect, OVP, and high gate drive

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS763150-mA, 10-V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A24200-mA, 18-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with enable

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPSM365R13-V to 65-V input, 1-V to 15-V output, 0.1-A synchronous buck converter power module

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPSM365R153V-to-65V input, 1V-to-16V output, 0.15A synchronous buck converter power module

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPSM365R33-V to 65-V input, 1-V to 13-V output, 0.3-A synchronous buck converter power module

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPSM365R63-V to 65-V input, 1-V to 13-V output, 0.6-A synchronous buck converter power module

Data sheet: PDF | HTML
USB Type-C & USB Power Delivery ICs

TPS26750USB Type-C® and USB Power Delivery (PD) 3.1 controller with 240-W extended power range support

Data sheet: PDF | HTML
USB port protection ICs

TPD4S480USB Type-C™ 48V EPR port protector with short-to-VBUS overvoltage and IEC ESD protection

Data sheet: PDF | HTML

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos