Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM365R6

ACTIVE

3-V to 65-V input, 1-V to 13-V output, 0.6-A synchronous buck converter power module

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck, Synchronous Buck Type Module Iout (max) (A) 0.6 Vin (min) (V) 3 Vin (max) (V) 65 Vout (min) (V) 1 Vout (max) (V) 13 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 EMI features Integrated capacitors, Low parasitic Hotrod packaging, Spread Spectrum Features EMI Tested, Enable, Frequency synchronization, Light Load Efficiency, Overcurrent protection, Power good, Spread Spectrum Control mode Peak-Current Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck, Synchronous Buck Type Module Iout (max) (A) 0.6 Vin (min) (V) 3 Vin (max) (V) 65 Vout (min) (V) 1 Vout (max) (V) 13 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 EMI features Integrated capacitors, Low parasitic Hotrod packaging, Spread Spectrum Features EMI Tested, Enable, Frequency synchronization, Light Load Efficiency, Overcurrent protection, Power good, Spread Spectrum Control mode Peak-Current Duty cycle (max) (%) 98
QFN-FCMOD (RDN) 11 15.75 mm² 4.5 x 3.5
  • Functional Safety-Capable
  • Versatile synchronous buck DC/DC module:
    • Integrated MOSFETs, inductor, and controller
    • Wide input voltage range: 3 V to 65 V
    • Input transient up to 70 V
    • Junction temperature range –40°C to +125°C
    • 4.5-mm × 3.5-mm × 2-mm overmolded package
    • Frequency adjustable from 200 kHz to 2.2 MHz using the RT pin or an external SYNC signal
  • Ultra-high efficiency across the full load range:
    • Greater than 85% efficiency at 12 VIN, 3.3-VOUT
    • Greater than 85% efficiency at 24 VIN, 5-VOUT
    • Ultra-low operating quiescent current at no load: 4 µA at VIN = 24 V to 3.3-V VOUT
  • Optimized for ultra-low EMI requirements:
    • Pseudo-random spread spectrum reduces peak emissions
    • Pin selectable FPWM mode for constant frequency at light loads with MODE/SYNC pin
    • FSW synchronization with MODE/SYNC pin
    • CISPR11 class B capable
  • Output voltage and current options:
    • Fixed output variants of 3.3-V or 5-V VOUT
    • Adjustable output voltage from 1 V to 13 V
    • Pin compatible with TPSM33625
    • 600-mA output current (TPSM365R6)
    • 300-mA output current (TPSM365R3)
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for sequencing, control, and VIN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TPSM365Rx with the WEBENCH® Power Designer
  • Functional Safety-Capable
  • Versatile synchronous buck DC/DC module:
    • Integrated MOSFETs, inductor, and controller
    • Wide input voltage range: 3 V to 65 V
    • Input transient up to 70 V
    • Junction temperature range –40°C to +125°C
    • 4.5-mm × 3.5-mm × 2-mm overmolded package
    • Frequency adjustable from 200 kHz to 2.2 MHz using the RT pin or an external SYNC signal
  • Ultra-high efficiency across the full load range:
    • Greater than 85% efficiency at 12 VIN, 3.3-VOUT
    • Greater than 85% efficiency at 24 VIN, 5-VOUT
    • Ultra-low operating quiescent current at no load: 4 µA at VIN = 24 V to 3.3-V VOUT
  • Optimized for ultra-low EMI requirements:
    • Pseudo-random spread spectrum reduces peak emissions
    • Pin selectable FPWM mode for constant frequency at light loads with MODE/SYNC pin
    • FSW synchronization with MODE/SYNC pin
    • CISPR11 class B capable
  • Output voltage and current options:
    • Fixed output variants of 3.3-V or 5-V VOUT
    • Adjustable output voltage from 1 V to 13 V
    • Pin compatible with TPSM33625
    • 600-mA output current (TPSM365R6)
    • 300-mA output current (TPSM365R3)
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for sequencing, control, and VIN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TPSM365Rx with the WEBENCH® Power Designer

The TPSM365R6 or TPSM365R3 is a 600-mA or 300-mA, 65-V input synchronous step-down DC/DC power module that combines power MOSFETs, integrated inductor and boot capacitor in a compact and easy-to-use 3.5-mm × 4.5-mm × 2-mm, 11-pin QFN package. The small HotRod™ QFN package technology enhances the thermal performance and low EMI. The device features the ultra-low operating IQ of 4 µA at no load (24 V to 3.3-V VOUT). The TPSM365Rx is available in two fixed output voltage option supporting 3.3 V and 5 V, and an adjustable output voltage option supporting 1-V to 13-V range. The module only requires four external components for a 3.3-V and 5-V fixed output solution. The TPSM365Rx is optimized for excellent EMI performance and space constraint applications.

The TPSM365Rx uses a peak current mode control scheme with internal compensation to maintain stable operation with minimal output capacitance. The precision EN feature allows precise control of the device during start-up and shutdown. An open-drain PGOOD output provides a true indication of the output voltage status. The TPSM365Rx includes prebias start up, overcurrent, and temperature protections, making the TPSM365Rx an excellent device for powering a wide range of industrial applications. In the fixed option variants, the MODE/SYNC pin enables seamless transition from FPWM to PFM with a no-load standby quiescent current of less than 4 µA, ensuring high efficiency and superior transient response for the entire load-current range.

The TPSM365R6 or TPSM365R3 is a 600-mA or 300-mA, 65-V input synchronous step-down DC/DC power module that combines power MOSFETs, integrated inductor and boot capacitor in a compact and easy-to-use 3.5-mm × 4.5-mm × 2-mm, 11-pin QFN package. The small HotRod™ QFN package technology enhances the thermal performance and low EMI. The device features the ultra-low operating IQ of 4 µA at no load (24 V to 3.3-V VOUT). The TPSM365Rx is available in two fixed output voltage option supporting 3.3 V and 5 V, and an adjustable output voltage option supporting 1-V to 13-V range. The module only requires four external components for a 3.3-V and 5-V fixed output solution. The TPSM365Rx is optimized for excellent EMI performance and space constraint applications.

The TPSM365Rx uses a peak current mode control scheme with internal compensation to maintain stable operation with minimal output capacitance. The precision EN feature allows precise control of the device during start-up and shutdown. An open-drain PGOOD output provides a true indication of the output voltage status. The TPSM365Rx includes prebias start up, overcurrent, and temperature protections, making the TPSM365Rx an excellent device for powering a wide range of industrial applications. In the fixed option variants, the MODE/SYNC pin enables seamless transition from FPWM to PFM with a no-load standby quiescent current of less than 4 µA, ensuring high efficiency and superior transient response for the entire load-current range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet TPSM365R6, TPSM365R3 3-V to 65-V Input, 600-mA/300-mA, 4-μA No-Load IQ Synchronous Buck Converter Power Module in a HotRod™ QFN Package datasheet (Rev. B) PDF | HTML 24 Feb 2023
Application note Soldering Considerations for Power Modules (Rev. C) PDF | HTML 14 Mar 2024
Application note Inverting Application for the TPSM365R6 PDF | HTML 14 Mar 2023
Certificate TPSM365R6RDNR EU RoHS Declaration of Conformity (DoC) (Rev. A) 11 Jan 2023
Certificate TPSM365R6V3EVM EU RoHS Declaration of Conformity (DoC) 09 Jan 2023
EVM User's guide TPSM365R6EVM User’s Guide PDF | HTML 21 Dec 2022
Functional safety information TPSM365R6 and TPSM365R3 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 10 Oct 2022
EVM User's guide TPSM365R6FEVM User’s Guide PDF | HTML 29 Sep 2022
Certificate TPSM365R6FEVM EU RoHS Declaration of Conformity (DoC) 02 Sep 2022
Application note Step-Dwn (Buck) Convrtr Pwer Solutions for Programmable Logic Controller Systems (Rev. A) PDF | HTML 26 Jul 2021
Application brief Powering Drones With a Wide VIN DC-DC Converter (Rev. A) 05 Feb 2019
Analog Design Journal Accurately measuring efficiency of ultralow-IQ devices 22 Jan 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM365R6EVM — TPSM365R6 evaluation board for 3-V to 65-V input, 0.6-A output, power module

The TPSM365R6 evaluation board (EVM) allows for evaluation of TPSM365R6, a synchronous step-down DC/DC module capable of driving up to 0.6 A of load current from a wide input voltage of up to 65 V. This EVM can be configured for a wide array of selectable output voltages and switching frequencies. (...)
User guide: PDF | HTML
Evaluation board

TPSM365R6FEVM — TPSM365R6 evaluation board for 3-V to 65-V input, 0.6-A output, power module

The TPSM365R6 evaluation board (EVM) allows for evaluation of TPSM365R6, a synchronous step-down DC/DC module capable of driving up to 0.6 A of load current from a wide input voltage of up to 65 V. The TPSM365R6FEVM operates in FPWM mode. This EVM can be configured for a wide array of selectable (...)
User guide: PDF | HTML
Buy from a distributor
Simulation model

TPSM365R6 PSpice Encrypted Transient Model

SNVMCB3.ZIP (135 KB) - PSpice Model
Reference designs

PMP41115 — 240W integrated USB Type-C and USB PD3.1 charger reference design

This reference design is an integrated USB Type-C and USB power delivery (PD) charger for 10 to 12 cell batteries for applications such as e-bikes, high-capacity power banks, and portable power station applications. The design incorporates USB PD3.1 controllers TPS26750 and TPD4S480, a 48V extended (...)
Test report: PDF
Reference designs

TIDA-010042 — 400-W GaN-based MPPT charge controller and power optimizer reference design

This reference design is a Maximum Power Point Tracking (MPPT) solar charge controller for 12V and 24V batteries that can be used as a power optimizer in the future. This compact reference design targets small- and medium-power solar charger designs and is capable of operating with 15V to 60V (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010268 — 5s to 7s battery pack monitor reference design with low-side MOSFET control

This reference design is a high-cell voltage-accuracy 5s to 7s lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery pack design. The design monitors each cell voltage, pack current, cell and metal-oxide semiconductor field-effect transistor (MOSFET) temperature with high accuracy and (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (RDN) 11 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos