TPSM365R6EVM

TPSM365R6 evaluation board for 3-V to 65-V input, 0.6-A output, power module

TPSM365R6EVM

Order now

Overview

The TPSM365R6 evaluation board (EVM) allows for evaluation of TPSM365R6, a synchronous step-down DC/DC module capable of driving up to 0.6 A of load current from a wide input voltage of up to 65 V. This EVM can be configured for a wide array of selectable output voltages and switching frequencies. The EVM can also serve as an example for circuit layout and design for a user's end application.

Features
  • Wide input voltage range of 3 V to 65 V
  • Jumper adjustable output voltage
  • Jumper adjustable switching frequency
  • Up to 600mA output current
  • PFM switching mode
Power modules (integrated inductor)
TPSM365R6 3-V to 65-V input, 1-V to 13-V output, 0.6-A synchronous buck converter power module
Download View video with transcript Video

Order & start development

Evaluation board

TPSM365R6EVM — TPSM365R6 evaluation board for 3-V to 65-V input, 0.6-A output, power module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPSM365R6EVM User’s Guide PDF | HTML 21 Dec 2022
Certificate TPSM365R6RDNR EU RoHS Declaration of Conformity (DoC) (Rev. A) 11 Jan 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos