The TPS26750EVM is designed to test USB-PD for sink-only, source-only, or DRP applications, in both USB-PD SPR and EPR ranges. The TPS26750EVM can operate as a sink only with no power provided, or as a source, sink, or DRP with a power supply of 15V. The TPS26750EVM supports sourcing and sinking up to 48V at 5A, in accordance with the USB-PD specification, as well as supporting battery charging applications in conjunction with the BQ25756EVM.