Home Interface USB ICs USB Type-C & USB Power Delivery ICs

TPS25820

ACTIVE

USB Type-C® source controller and 1.5A power switch with VCONN

Product details

Function Type-C Type CC controller Power role Source Alternate mode No External power-path control No Data role DFP Internal power path 5 V 1.5 A Rating Catalog Dead battery support No Operating temperature range (°C) -40 to 125
Function Type-C Type CC controller Power role Source Alternate mode No External power-path control No Data role DFP Internal power path 5 V 1.5 A Rating Catalog Dead battery support No Operating temperature range (°C) -40 to 125
WSON (DSS) 12 6 mm² 3 x 2
  • USB Type-CTM Rel. 1.3 Compliant Source Controller
  • STD/1.5-A Current Capability Advertisement on CC Lines
  • Connector Attach/Detach Detection
  • Super Speed Polarity Determination
  • VBUS and VCONN (TPS25820) Application and Discharge with Internal Fixed Current Limit
  • 1.0-µA (typ) Operating Current with Nothing Attached to the Type-C Connector
  • 64-mΩ (typ) High-Side OUT MOSFET
  • Meets USB Current-Limiting Requirements
    • 1.7-A OUT Current Limit with ±7% Accuracy
    • Fast Overcurrent Response – 1.5 µs (Typical)
  • CC1 and CC2 ±8-kV Contact and ±15-kV Air Discharge ESD Rating (IEC-61000-4-2)
  • IEC/UL Certificates
    • US-33101-UL: IEC 60950-1:2005;
      AMD1:2009, AMD2:2013
    • US-33102-UL: IEC 62368-1:2014
  • USB Type-CTM Rel. 1.3 Compliant Source Controller
  • STD/1.5-A Current Capability Advertisement on CC Lines
  • Connector Attach/Detach Detection
  • Super Speed Polarity Determination
  • VBUS and VCONN (TPS25820) Application and Discharge with Internal Fixed Current Limit
  • 1.0-µA (typ) Operating Current with Nothing Attached to the Type-C Connector
  • 64-mΩ (typ) High-Side OUT MOSFET
  • Meets USB Current-Limiting Requirements
    • 1.7-A OUT Current Limit with ±7% Accuracy
    • Fast Overcurrent Response – 1.5 µs (Typical)
  • CC1 and CC2 ±8-kV Contact and ±15-kV Air Discharge ESD Rating (IEC-61000-4-2)
  • IEC/UL Certificates
    • US-33101-UL: IEC 60950-1:2005;
      AMD1:2009, AMD2:2013
    • US-33102-UL: IEC 62368-1:2014

The TPS25820/21 is a USB Type-C source controller with an integrated 1.5 A-rated USB power switch. The TPS25820/21 monitors the Type-C configuration channel (CC) lines to determine when a USB sink is attached. If a sink is attached, the TPS25820/21 applies power to VBUS and communicates the selectable VBUS current sourcing capability to the sink via the pass through CC line. If the sink is attached with an electronically marked cable, the TPS25820 also applies VCONN power to the cable VCONN pin. The TPS25821 does not apply VCONN power and is for functions where VCONN is not needed such as USB 2.0 and data-less charging implementations.

The TPS25820/21 draws 1.0 µA (typ) when nothing is attached. The FAULT output signals when the switch is in an overcurrent or overtemperature condition. The SINK output signals when a sink is attached and the POL output signals the polarity of the cable super-speed lines.

The TPS25820/21 is a USB Type-C source controller with an integrated 1.5 A-rated USB power switch. The TPS25820/21 monitors the Type-C configuration channel (CC) lines to determine when a USB sink is attached. If a sink is attached, the TPS25820/21 applies power to VBUS and communicates the selectable VBUS current sourcing capability to the sink via the pass through CC line. If the sink is attached with an electronically marked cable, the TPS25820 also applies VCONN power to the cable VCONN pin. The TPS25821 does not apply VCONN power and is for functions where VCONN is not needed such as USB 2.0 and data-less charging implementations.

The TPS25820/21 draws 1.0 µA (typ) when nothing is attached. The FAULT output signals when the switch is in an overcurrent or overtemperature condition. The SINK output signals when a sink is attached and the POL output signals the polarity of the cable super-speed lines.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS25820, TPS25821 USB Type-CTM 1.5-A Source Controller and Power Switch datasheet (Rev. C) PDF | HTML 08 Aug 2019
Technical article Converting from USB Type-A to USB Type-C™ brings greater energy efficiency PDF | HTML 10 Apr 2018
User guide TPS25820 and TPS25821 Evaluation Modules (Rev. A) 14 Nov 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS25820EVM-835 — TPS25820 USB Type-C,1.5A Source Controller and Power Switch EVM with USB Dedicated Port Controller

The TPS25820 evaluation module (TPS25820EVM-835) contains evaluation and reference circuitry for TPS25820, which is a simple to use USB Type-C controller with an integrated 1.5A rated USB VBUS power switch. This device meets the Source requirements as defined in the USB Type-C Specification and (...)
User guide: PDF
Not available on TI.com
Evaluation board

USB-C-PD-TKT-EVM — USB-C-Power Delivery-TKT-EVM USB Type-C® Power Delivery evaluation module

The USB-C-PD-TKT-EVM is an evaluation module for USB Type-C PD using the default configurations from TPS65987DDJ. It allows the user to develop various power profiles up to 60W using configuration 4 and up to 45W using configuration 2. In addition, it has USB Type-A to Type-C Converter that (...)
User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSS) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos