Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS25820, TPS25821 USB Type-CTM 1.5-A Source Controller and Power Switch
1 Features
- USB Type-CTM Rel. 1.3 Compliant Source Controller
- STD/1.5-A Current Capability Advertisement on CC Lines
- Connector Attach/Detach Detection
- Super Speed Polarity Determination
- VBUS and VCONN (TPS25820) Application and Discharge with Internal Fixed Current Limit
- 1.0-µA (typ) Operating Current with Nothing Attached to the Type-C Connector
- 64-mΩ (typ) High-Side OUT MOSFET
- Meets USB Current-Limiting Requirements
- 1.7-A OUT Current Limit with ±7% Accuracy
- Fast Overcurrent Response – 1.5 μs (Typical)
- CC1 and CC2 ±8-kV Contact and ±15-kV Air Discharge ESD Rating (IEC-61000-4-2)
- IEC/UL Certificates
- US-33101-UL: IEC 60950-1:2005;
AMD1:2009, AMD2:2013
- US-33102-UL: IEC 62368-1:2014
2 Applications
- USB 2.0 or 3.x Type-C Host and Hub Ports
- Notebook/Desktop PCs and Tablets
- LCD Monitor/Docking Station and Charging Cradles
- Type-C USB Wall Chargers, Power Bank, and CLAs
- Set-Top Box and Audio/Video Systems