Home Interface USB ICs USB Type-C & USB Power Delivery ICs

TUSB542

ACTIVE

5-Gbps USB 3.1 Gen1 Type-C 2:1 mux and redriver

alarmNotifications Order now

Product details

Function USB 3.0 Type Active mux Alternate mode No External power-path control No Data role DFP, DRD, UFP USB speed (Mbps) 5000 Rating Catalog Dead battery support No Operating temperature range (°C) -40 to 85
Function USB 3.0 Type Active mux Alternate mode No External power-path control No Data role DFP, DRD, UFP USB speed (Mbps) 5000 Rating Catalog Dead battery support No Operating temperature range (°C) -40 to 85
X2QFN (RWQ) 18 4.8 mm² 2.4 x 2
  • Provides USB 3.1 Gen-1 5Gbps Super Speed (SS) 2:1 mux for a USB Type-C™ port
  • Supports USB Type-C cable and connector specifications
  • Ultra low-power architecture:
    • Active 100mA
    • U2/U3 1.3mA
    • No connection 300µA
  • Selectable equalization up to 9dB, de-emphasis, and output swing up to 6dB
  • Integrated termination
  • RX-detect function
  • Signal monitoring for power management
  • No host or device side requirement – supports USB-C DFP, UFP or DRP port
  • Single supply voltage 1.8V ±10%
  • Industrial temperature range of –40 – 85°C
  • Provides USB 3.1 Gen-1 5Gbps Super Speed (SS) 2:1 mux for a USB Type-C™ port
  • Supports USB Type-C cable and connector specifications
  • Ultra low-power architecture:
    • Active 100mA
    • U2/U3 1.3mA
    • No connection 300µA
  • Selectable equalization up to 9dB, de-emphasis, and output swing up to 6dB
  • Integrated termination
  • RX-detect function
  • Signal monitoring for power management
  • No host or device side requirement – supports USB-C DFP, UFP or DRP port
  • Single supply voltage 1.8V ±10%
  • Industrial temperature range of –40 – 85°C

The TUSB542 is a dual channel USB 3.1 Gen1 (5Gbps), also known as USB-C, re-driver supporting systems with USB Type-C connectors. The device offers signal conditioning plus the ability to switch the USB SS signals for the USB Type-C flippable connector. The TUSB542 can be controlled through the SEL pin by an external Configuration Channel Logic Controller to properly mux the signals.

The TUSB542 incorporates receiver equalization and transmitter de-emphasis to maintain signal integrity on both transmit and receive data paths. The receiver equalization offers multiple gain settings to overcome channel degradation from insertion loss and inter-symbol interference. To compensate for downstream transmission line losses, the output driver supports de-emphasis configuration. Additionally, automatic LFPS de-emphasis control allows for full compliance.

The TUSB542 offers low power consumption on a 1.8V supply with its ultra-low power architecture. The re-driver supports low power modes, which further reduce the idle power consumption.

The USB Type-C redriver is available in a small ultra-thin package, which is an excellent choice for many portable applications.

The TUSB542 is a dual channel USB 3.1 Gen1 (5Gbps), also known as USB-C, re-driver supporting systems with USB Type-C connectors. The device offers signal conditioning plus the ability to switch the USB SS signals for the USB Type-C flippable connector. The TUSB542 can be controlled through the SEL pin by an external Configuration Channel Logic Controller to properly mux the signals.

The TUSB542 incorporates receiver equalization and transmitter de-emphasis to maintain signal integrity on both transmit and receive data paths. The receiver equalization offers multiple gain settings to overcome channel degradation from insertion loss and inter-symbol interference. To compensate for downstream transmission line losses, the output driver supports de-emphasis configuration. Additionally, automatic LFPS de-emphasis control allows for full compliance.

The TUSB542 offers low power consumption on a 1.8V supply with its ultra-low power architecture. The re-driver supports low power modes, which further reduce the idle power consumption.

The USB Type-C redriver is available in a small ultra-thin package, which is an excellent choice for many portable applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TUSB1142 ACTIVE USB Type-C™ 10-Gbps 3.2 adaptive linear redriver with 2:1/1:2 mux/demux This product adds an adaptive EQ and improves the common mode

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet TUSB542 USB Type-CTM 5Gbps Redriver 2:1 MUX datasheet (Rev. F) PDF | HTML 13 Dec 2023
Application note Passive Mux Selection Based On Bandwidth (Rev. A) PDF | HTML 31 Jul 2024
White paper A Primer on USB Type-C and Power Delivery Applications and Requirements (Rev. B) PDF | HTML 25 Mar 2022
Technical article 6 key questions when designing for USB protocol interfaces PDF | HTML 31 Jul 2020
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018
Technical article How to select the right USB Type-C™ signal switches PDF | HTML 20 Mar 2018
White paper Strengthening the USB Type-C signal chain through redrivers 21 Aug 2017
Technical article How to deliver clean USB Type-C™ signals PDF | HTML 07 Aug 2017
Technical article How to correct 10Gbps performance issues with a USB Type-C™ active redriver multip PDF | HTML 01 Dec 2016
Technical article Why use a USB Type-C™ redriver in your personal electronics designs? PDF | HTML 25 Oct 2016
White paper Alternate Mode for USB Type-C™: Going Beyond USB 26 Sep 2016
EVM User's guide TUSB542 Evaluation Module User's Guide 01 Feb 2016
Technical article How USB will enable the future of automotive infotainment PDF | HTML 08 Oct 2015
White paper Transition existing products from USB 2.0 OTG to USB Type-C 10 Jul 2015
White paper Low-cost implementation of USB Type-C 07 Jul 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB542EVM — TUSB542 USB Type-C 5Gbps Redriver 2:1 MUX Evaluation Module

The TUSB542EVM is a dual channel USB 3.0 SuperSpeed re-driver supporting systems with Type-C connectors. The device complies with USB 3.1 spec revision 1.0 (Gen I), supporting electrical idle condition and low frequency periodic signals (LFPS) for USB power management modes.
User guide: PDF
Buy from a distributor
Simulation model

TUSB542 IBIS AMI Model

SLLM334.ZIP (2985 KB) - IBIS-AMI Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00728 — Front Port USB Type-C Extender Reference Design

The Front Port Type-C extender reference design connects to an internal motherboard USB3.0 connectors and provides signal conditioning to both High-Speed and SuperSpeed signals to the remotely placed front port Type-C connector.  This module enables two fully functional USB Type-C connectors (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
X2QFN (RWQ) 18 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos