TIDA-050016

Short protection over Type-C port reference design

TIDA-050016

Design files

Overview

This USB Power Delivery (PD) reference design is a TPD6S300A integrated chip set into a USB Type-C passthrough board. This design simulates the application where two Type-C ports with short protection circuit are connected and offers an easy way to manually short VBUS to the CC and SBU pins. To demonstrate this functionality, connector sides of both the devices are used in conjunction with pushbutton switches.

Features
  • Buttons to short CC, SBU pins to VBUS
  • Test points for CC, SBU, VBUS and VIN_3V3 pins
  • Overvoltage protection on CC and SBU pins
  • IEC 61000-4-2 ESD protection on CC, SBU, DP, DM pins
  • Wide input power supply for non-compliant Type-C products
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEM6.PDF (5863 K)

Reference design overview and verified performance test data

TIDRYN8.PDF (261 K)

Detailed schematic diagram for design layout and components

TIDRYN6.PDF (35 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYN5.PDF (192 K)

Detailed overview of design layout for component placement

TIDRYN9.ZIP (2724 K)

Files used for 3D models or 2D drawings of IC components

TIDCF81.ZIP (355 K)

Design file that contains information on physical board layer of design PCB

TIDRYN7.PDF (855 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS709150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
USB port protection ICs

TPD6S300AUSB Type-C® port protector: short-to-VBUS overvoltage and 6ch ESD protection with improved OVP

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Short Protection Over Type-C Port Reference Design Nov. 05, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos