SLVSEL8 June 2018 TPD6S300A
PRODUCTION DATA.
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge(1) | IEC 61000-4-2, C_CC1, C_CC2, D1, D2 | Contact discharge | ±8000 | V |
Air-gap discharge | ±15000 | ||||
IEC 61000-4-2, C_SBU1, C_SBU2 | Contact discharge | ±6000 | |||
Air-gap discharge | ±15000 |