The TPD8S009 device is an eight-channel TVS diode array for ESD protection. The TPD8S009 is rated to dissipate contact ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4), with ±8kV contact discharge ESD protection. The low capacitance (0.8pF) of this device, coupled with the excellent matching between differential signal pairs enables this device to provide transient voltage suppression circuit protection for high-speed idfferential data rates (3dB bandwidth > 4GHz).
The TPD8S009 is offered in a 8-pin SON package. This package offers easy design and layout, as the package matches exactly with the HDMI and DisplayPort high-speed pinout.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
TPD8S009 | SON (15) | 2.50mm × 6.50mm |