Product details

Package name WSON Peak pulse power (8/20 μs) (max) (W) 25 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 8 IO capacitance (typ) (pF) 0.8 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-5 (A) 2.5 Features ESD Protection Clamping voltage (V) 20 Dynamic resistance (typ) 1.1 Interface type DVI, HDMI 1.4 Breakdown voltage (min) (V) 9 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
Package name WSON Peak pulse power (8/20 μs) (max) (W) 25 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 8 IO capacitance (typ) (pF) 0.8 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-5 (A) 2.5 Features ESD Protection Clamping voltage (V) 20 Dynamic resistance (typ) 1.1 Interface type DVI, HDMI 1.4 Breakdown voltage (min) (V) 9 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DSM) 15 16.25 mm² 6.5 x 2.5
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8kV Contact Discharge
  • IEC 61000-4-5 Surge Protection
    • 2.5A (8/20µs)
  • I/O Capacitance: 0.8pF (Typical)
  • Low Leakage Current: 10nA (Typical)
  • Supports High-Speed Differential Data Rates (3dB Bandwidth > 4GHz)
  • Ioff Feature
  • Industrial Temperature Range: –40°C to +85°C
  • Easy Straight-Through Routing Package for HDMI and DisplayPort Connectors
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8kV Contact Discharge
  • IEC 61000-4-5 Surge Protection
    • 2.5A (8/20µs)
  • I/O Capacitance: 0.8pF (Typical)
  • Low Leakage Current: 10nA (Typical)
  • Supports High-Speed Differential Data Rates (3dB Bandwidth > 4GHz)
  • Ioff Feature
  • Industrial Temperature Range: –40°C to +85°C
  • Easy Straight-Through Routing Package for HDMI and DisplayPort Connectors

The TPD8S009 device is an eight-channel TVS diode array for ESD protection. The TPD8S009 is rated to dissipate contact ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4), with ±8kV contact discharge ESD protection. The low capacitance (0.8pF) of this device, coupled with the excellent matching between differential signal pairs enables this device to provide transient voltage suppression circuit protection for high-speed idfferential data rates (3dB bandwidth > 4GHz).

The TPD8S009 is offered in a 8-pin SON package. This package offers easy design and layout, as the package matches exactly with the HDMI and DisplayPort high-speed pinout.

The TPD8S009 device is an eight-channel TVS diode array for ESD protection. The TPD8S009 is rated to dissipate contact ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4), with ±8kV contact discharge ESD protection. The low capacitance (0.8pF) of this device, coupled with the excellent matching between differential signal pairs enables this device to provide transient voltage suppression circuit protection for high-speed idfferential data rates (3dB bandwidth > 4GHz).

The TPD8S009 is offered in a 8-pin SON package. This package offers easy design and layout, as the package matches exactly with the HDMI and DisplayPort high-speed pinout.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPD8S009 8-Channel ESD Protection for DisplayPort and HDMI datasheet (Rev. B) PDF | HTML 16 Jan 2025
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
User guide Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Sep 2021
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Buy from a distributor
Simulation model

TPD8S009 HSpice Model

SLVM500.ZIP (24 KB) - HSpice Model
Reference designs

DLP4500-C350REF — High Resolution, Portable Light Steering Reference Design using DLP Technology

This reference design, featuring the DLP® 0.45” WXGA chipset and implemented in the DLP® LightCrafter™ 4500 evaluation module (EVM), enables flexible control of high resolution, accurate patterns for industrial, medical, and scientific applications. With a free USB-based GUI and (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00254 — Accurate Point Cloud Generation for 3D Machine Vision Applications using DLP® Technology

The 3D Machine Vision reference design employs Texas Instruments DLP® Advanced Light Control Software Development Kit (SDK) for LightCrafter™ series controllers, which allows developers to easily construct 3D point clouds by integrating TI’s digital micromirror device (DMD) (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSM) 15 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos