TPIC2010 is a very-low noise type motor driver IC suitable for slim or ultra-slim ODD. The 9-channel driver IC controlled by serial I/F is optimal for driving a spindle motor, a sled motor (stepping motor applicable), a load motor, and focus / tracking / tilt actuators and stepping motor for collimator lens. This driver IC includes 2-channel synchronous DC-DC converters.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPIC2010DFD | HTSSOP (56) | 14.00 mm × 6.10 mm |
DATE | REVISION | NOTES |
---|---|---|
December 2015 | * | Initial release. |
The discontinuous regulation mode on the DC-DC converter improves efficiency at low power consumption significantly. The spindle motor driver uses BEMF feedback for startup, control, and low-noise operation without needing external sensors. In addition, the TPIC2010 has many protection features including: spindle output current limiting, thermal shutdown, sled and collimator lens end detection, actuator protection, and power-reset circuit. The TPIC2010 also has a built-in thermometer for easy IC temperature measurement.
PIN | I/O(2) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A5V | 22 | PS | Power supply terminal for internal logic 5 V |
AGND | 23 | PS | Ground terminal for internal logic |
CP1 | 9 | MISC | Capacitance connection for charge pump |
CP2 | 8 | MISC | Capacitance connection for charge pump |
CP3 | 7 | MISC | Capacitance connection for charge pump |
CSWI | 32 | PS | Power supply terminal for 5-V OEIC power switch |
CSWO | 31 | O | Power switch output for 5-V OEIC in OPU |
CV3P3 | 21 | MISC | Capacitance terminal for internal 3.3-V core |
FB1PX | 25 | I | Feedback input terminal for 1PX converter |
FB3P3 | 30 | I | Feedback input terminal for 3.3-V DC-DC converter |
FCS– | 38 | O | Focus negative output terminal |
FCS+ | 37 | O | Focus positive output terminal |
GPOUT | 24 | O | General-purpose output (test monitor) |
ICOM1 | 45 | MISC | Current sense resister terminal for spindle driver |
ICOM2 | 49 | MISC | Current sense resister terminal for spindle driver |
ISENS | 50 | I | Current sense input terminal for spindle drivers |
LEDO | 33 | O | LED output terminal |
LOAD– | 2 | O | Load negative output terminal |
LOAD+ | 1 | O | Load positive output terminal |
M-COM | 42 | I | Motor center tap connection |
P5V_1 | 34 | PS | Power supply terminal for TI/F/T drivers |
P5V_2 | 56 | PS | Power supply terminal for SLED channel drivers |
P5V_SPM1 | 43 | PS | Power supply terminal for spindle driver |
P5V_SPM2 | 47 | PS | Power supply input for spindle driver |
P5V_SW | 26 | PS | Power supply terminal for DCDC converters |
PGND_1 | 41 | PS | GND terminal for Ti/F/T channel drivers |
PGND_2 | 51 | PS | GND terminal for SLED channel drivers |
PGND_SW | 28 | PS | GND terminal for DCDC converters |
REG1PX | 27 | O | REG1PX DCDC converter switching output (GPOUT1(1)) |
REG3P3 | 29 | O | REG3P3 DCDC converter switching output terminal (GPOUT2) |
SCLK | 11 | I | SIO serial clock input terminal |
SIMO | 12 | I | SIO slave input master output terminal |
SIOV | 14 | PS | Power supply terminal for serial port 3.3-V typical |
SLED1– | 53 | O | Sled1 negative output terminal |
SLED1+ | 52 | O | Sled1 positive output terminal |
SLED2– | 55 | O | Sled2 negative output terminal |
SLED2+ | 54 | O | Sled2 positive output terminal |
SOMI | 13 | O | SIO slave output master input terminal |
SSZ | 10 | I | SIO slave select low active input terminal |
STP1– | 4 | O | STP1 negative output terminal for collimator |
STP1+ | 3 | O | STP1 positive output terminal for collimator |
STP2– | 6 | O | STP2 negative output terminal for collimator |
STP2+ | 5 | O | STP2 positive output terminal for collimator |
SWR_SEQ1 | 18 | I | Internal DC/DC converter startup sequence setting |
SWR_SEQ2 | 19 | I | Internal DC/DC converter startup sequence setting |
TLT– | 36 | O | Tilt negative output terminal |
TLT+ | 35 | O | Tilt positive output terminal |
TRK– | 40 | O | Tracking negative output terminal |
TRK+ | 39 | O | Tracking positive output terminal |
U | 46 | O | U phase output terminal for spindle motor |
V | 44 | O | V phase output terminal for spindle motor |
V1PXSEL | 20 | I | V1Px output voltage setting |
W | 48 | O | W phase output terminal for spindle motor |
XFG | 16 | O | Motor speed signal output, internally pulled up to SIOV |
XMUTE | 17 | I | XMUTE input terminal to reset the driver IC (optional) |
XRESET | 15 | O | Power-on reset output Internally pulled up to SIOV |
MIN | MAX | UNIT | ||
---|---|---|---|---|
5-V supply voltage A5V, P5V | 6 | V | ||
Spindle output peak voltage(4) | 7 | V | ||
Input/output voltage | –0.3 | VCC + 0.3 V | V | |
Spindle output current | 1.0 | A | ||
Spindle output peak current (PW ≦ 2 ms, Duty ≦ 30%) | 2.5 | A | ||
Sled output peak current | 0.8 | A | ||
Focus/tilt/tracking driver output peak current | 1.5 | A | ||
Load driver output peak current | 0.8 | A | ||
Power dissipation(2) | 1344 | mW | ||
Operating temperature | –20 | 75 | °C | |
Tstg | Storage temperature | –50 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
A5V | Operating supply voltage (apply for A5V) | 4.5 | 5.0 | 5.5 | V |
P5V | Driver 5V supply voltage (apply for P5V) | A5V – 0.2 | A5V | A5V + 0.2 | V |
CSWIV | CSWI input voltage (apply for P5V) | A5V – 0.2 | A5V | A5V + 0.2 | V |
VSIOV | SIOV voltage | 3.0 | 3.3 | 3.6 | V |
VSIFH | SIMO, SSZ, SCLK pin “H” level input voltage range | 2.2 | SIOV + 0.2 | V | |
VSIFL | SIMO, SSZ, SCLK pin “L” level input voltage range | –0.2 | 0.8 | V | |
VIHB | XMUTE, SWR_SEQ1, SWR_SEQ2, V1pXSEL pin “H” level input voltage |
2.2 | A5V + 0.1 | V | |
VILB | XMUTE, SWR_SEQ1, SWR_SEQ2, V1pXSEL pin “L” level input voltage range |
–0.1 | 0.8 | V | |
ISPMOA | Spindle output average current (U, V, W total) | 700 | mA | ||
ISPMO | Spindle output current | 700 | mA | ||
ISLDOA | Sled output average current | 400 | mA | ||
ILd1Px | 1pXV switching regulator load current | 900 | mA | ||
ILd3P3 | 3p3V switching regulator load current | 500 | mA | ||
IACTOA | Focus / tracking / tilt / loading output average current | 400 | mA | ||
ICSWOA | CSWO output average current | 200 | mA | ||
ISTPOA | STP output average current | 200 | mA | ||
Fck | SCLK frequency | 30 | 33.8688 | 35 | MHz |
TO | Operating temperature range | –20 | 25 | 75 | °C |
THERMAL METRIC(1) | TPIC2010 | UNIT | |
---|---|---|---|
DFD (HTSSOP) | |||
56 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 16.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 0.8 | °C/W |
RθJB | Junction-to-board thermal resistance | 5.2 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.0 | °C/W |
ψJB | Junction-to-board characterization parameter | 5.2 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.9 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SOMI | High-level output voltage, VOH | IOH = 1 mA | 80% SPIOV |
V | ||
SOMI | Low-level output voltage, VOL | IOL = 1 mA | 20% SPIOV |
V | ||
SIMO | High-level input voltage, VIH | 70% SPIOV |
V | |||
SIMO | Low level input voltage, VIL | 20% SPIOV |
V | |||
SIMO | Input rise/fall time | 10% → 90% PIOV | 3.5 | ns | ||
SIMO | Output rise/fall time(1) | Cload = 30 pF,10% → 90% SPIOV | 10 | ns | ||
SCLK | Internal pulldown resistance | 200 | kΩ | |||
SSZ | Internal pullup resistance | 200 | kΩ |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ISTBY | Stand by Supply current | SWR_SEQ1 = SWR_SEQ2 = V1PxSEL = A5V | 1 | mA | ||
VCV3 | CV3P3 Output voltage | Iload = 25 mA | 3.135 | 3.3 | 3.465 | V |
RXM | XMUTE pulldown resistor | 100 | 200 | 300 | kΩ | |
RSW1 | SWR_SEQ1 pulldown resistor | 100 | 200 | 300 | kΩ | |
RSW2 | SWR_SEQ2 pulldown resistor | 100 | 200 | 300 | kΩ | |
RSELS1 | V1PxSEL pulldown resistor | 100 | 200 | 300 | kΩ | |
RXRST | XRESET pullup resistor | 16.5 | 33 | 49.5 | kΩ | |
VXRST | XRESET low level output voltage | SIOV = 3.3 V, IOL = –100 µA | 0.3 | V | ||
TPOR | Power-On Reset delay | 15 | 20 | 25 | ms | |
RXFG | XFG output resistor | 100 | 200 | 300 | Ω | |
VXFGH | XFG high level output voltage | SIOV = 3.3 V, XSLEEP = 1, IOH = 100 µA |
2.7 | V | ||
VXFGL | XFG low level output voltage | SIOV = 3.3 V, XSLEEP = 1, IOL = –100 µA |
0.3 | V | ||
RGPO | GPOUT output resistor | 100 | 200 | 300 | Ω | |
VGPOH | GPOUT high level output voltage | SIOV = 3.3 V, XSLEEP = 1, GPOUT_ENA = 1, GPOUT_HL = 1, IOH = 100 µA |
2.7 | V | ||
VGPOL | GPOUT low level output voltage | SIOV = 3.3 V, XSLEEP = 1, GPOUT_ENA = 1,GPOUT_HL = 0, IOH = 100 µA |
0.3 | V | ||
tTSD | Thermal protect on temperature | Design ensured value | 130 | 145 | 165 | ºC |
hytTSD | Thermal protect hys temperature | 5 | 15 | 25 | ºC | |
Vonvcc | A5V Reset on voltage | 3.6 | 3.7 | 3.8 | V | |
Voffvcc | A5V Reset off voltage | 3.8 | 3.9 | 4 | V | |
VonCV3 | CV3P3 reset on voltage | 2.6 | 2.7 | 2.8 | V | |
VoffCV3 | CV3P3 reset off voltage | 2.68 | 2.8 | 2.88 | V | |
HysCV3 | CV3P3 reset voltage Hys | 35 | 85 | 135 | mV | |
VovpspmOn | OVP detection voltage (Spindle)(1) | 6 | 6.2 | 6.4 | V | |
VovpspmOff | OVP release voltage (Spindle)(1) | 5.8 | 6 | 6.2 | V | |
VovpSpmHys | OVP voltage Hys (Spindle)(1) | 140 | 240 | 340 | mV | |
VovpOn | OVP detection voltage (except Spindle)(1) |
6.3 | 6.5 | 6.7 | V | |
VovpOff | OVP release voltage (except Spindle)(1) |
6.1 | 6.3 | 6.5 | V | |
VovpHys | OVP voltage Hys (except Spindle)(1) |
140 | 240 | 340 | mV |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
FCHGP | Frequency | XSLEEP=1 | 132.6 | 156 | 179.4 | kHz |
VCHGP | Output Voltage | Ccp1 = Ccp3 = 0.1 µF Io = –1 mA |
7.76 | 9.7 | 11.64 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Rds1pxH | High-side FET RDSON | FB1PXV = 0 V REG1PXV + 100 mA, +300 mA | 0.42 | 0.62 | Ω | |
Rds1pxL | Low-side FET RDSON | FB1PXV = 1.2 V REG1PXV –100 mA , –300 mA | 0.2 | 0.4 | Ω | |
VO1p0 | Output voltage (1p0V) | [V1PxSEL,SWR_SEQ1,SWR_SEQ2] = 011 | 0.95 | 1 | 1.05 | V |
VO1p2 | Output voltage (1p2V) | [V1PxSEL,SWR_SEQ1,SWR_SEQ2] = 000 | 1.14 | 1.2 | 1.26 | V |
VO1p5 | Output voltage (1p5V) | [V1PxSEL,SWR_SEQ1,SWR_SEQ2] = 100 | 1.425 | 1.5 | 1.575 | V |
Tdly1px | Soft start time | [SWR_SEQ1,SWR_SEQ2] = 00 From A5V reset off to target 90% |
0.656 | 0.82 | 0.984 | ms |
RdsO1px | Output pulldown transistor Rdson | At Reset On (TSD, A5V_Reset) | 616 | 880 | 1144 | Ω |
Fsw1px | Switching frequency | 2.125 | 2.5 | 2.875 | MHz | |
Vrston1px | Reset on voltage threshold level | 75% | 80% | 85% | ||
Vrstoff1px | Reset off voltage threshold level | 85% | 90% | 95% | ||
VrstHys | Reset off voltage threshold Hys | 5% | 10% | 15% | ||
PSRR1px | PSRR ratio | P5V_SW = 5 V + 200 mVpp, Io = 200 mA, F ≈ 100 kHz |
26 | dB | ||
Iovc1px | Overcurrent protective level(1) | 1.3 | 1.85 | 2.4 | A | |
TMskovc1px | Mask time of overcurrent protection(1) | 0.72 | 1 | 1.32 | ms |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Rds3p3H | High-side FET RDSON | FB3P3V = 0 V REG3P3V + 100 mA + 300 mA | 0.45 | 0.65 | Ω | |
Rds3p3L | Low-side FET RDSON | FB3P3V = 3.3 V REG3P3V –100 mA – 300 mA | 0.42 | 0.62 | Ω | |
VO3p3 | Output voltage | 3.2 | 3.3 | 3.4 | V | |
Tdly3p3 | Soft start time | [SWR_SEQ1,SWR_SEQ2] = 00 From A5V reset off to target 90% |
0.656 | 0.82 | 0.984 | ms |
Rds3p3 | Output pull down transistor Rdson | At reset on (TSD, A5V_Reset) | 616 | 880 | 1144 | Ω |
Fsw3p3 | Switching frequency | 2.125 | 2.5 | 2.875 | MHz | |
Vrston3p3 | Reset on voltage threshold level | 75% | 80% | 85% | ||
Vrstoff3p3 | Reset off voltage threshold level | 85% | 90% | 95% | ||
Vrst3p3Hys | Reset off voltage threshold Hys | 5% | 10% | 15% | ||
PSRR3p3 | PSRR ratio | P5V_SW = 5 V + 200 mVpp, Io = 200 mA, F ≈ 100 kHz |
26 | dB | ||
Iovc3p3 | Overcurrent protective level(1) | 0.65 | 1.15 | 1.65 | A | |
Tmskovc3p3 | Mask time of overcurrent protection(1) | 0.72 | 1 | 1.32 | ms |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RttlSPM | Total output resistance High side + low side |
IOUT = 0.1 A | 0.25 | 0.5 | Ω | |
VIsns | ISENSE detected voltage | ISENSE voltage | 181 | 196 | 211 | mV |
ResSPM | Resolution | 12 | bit | |||
VoutSPM | Spindle voltage | VSPM(REG8h) = 400h | 2.6 | 3 | 3.4 | V |
VSPM(REG8h) = C00h | –1.55 | –1.25 | –0.95 | V | ||
WidDZSPM | Spindle dead band | Forward | +12h | +52h | +92h | |
Reverse | –92h | –52h | –12h | |||
WidDZSPMLS | Spindle dead band (LS mode) | –40h | 0h | 40h |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RttlSLD | Total output resistance High side + low side |
IO = 0.1 A | 0.7 | 1.1 | Ω | |
ResSLD | Resolution | 10 | bit | |||
WidDZSLD | Input dead band | Forward | +4h | +51h | +90h | |
Reverse | –90h | –51h | –4h | |||
GnSLD | Sled current gain | A5V = 5 V, 5 V = 5 V RL = 10 Ω, 2.2 mH VSLED = 7FFh |
380 | 440 | 500 | mA |
VthEdetSLD | END_DET BEMF threshold voltage | ENDDET_SLCT = 0, SLEDENDTH<1:0> = 00, SLED Enable | 26 | 46 | 66 | mV |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RttlAct | Total output resistance High side + low side |
IO = 0.1 A | 0.7 | 1.1 | Ω | |
ResACT | Resolution | 12 | bit | |||
VOfstACT | Each channel output offset voltage | DAC_code = 000h | –30 | 0 | 30 | mV |
VOfstDACT | Output offset voltage Focus and Tilt | DIFF_TLT = 1 | –50 | 0 | 50 | mV |
GnDAct | Difference gain Focus and Tilt | DIFF_TLT = 1 | –1 | 0 | 1 | db |
GnAct | Voltage gain | DAC_code = 400h | 2.6 | 3 | 3.4 | V |
DAC_code = C00h | –3.4 | –3 | –2.6 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RttlLOD | Total output resistance High side + low side |
IO = 0.1 A | 0.7 | 1.1 | Ω | |
ResLOD | Resolution | 12 | bit | |||
GnLOD | Voltage gain | VLOAD = 400h | 2.6 | 3 | 3.4 | V |
VLOAD = C00h | –3.4 | –3 | –2.6 | |||
WidDZLOD | Dead band | Forward | 2h | 20h | 40h | |
Reverse | –41h | –21h | –3h | |||
TocpLOD | Output 100% limit time | LOAD_05CH = 0 | 0.64 | 0.8 | 0.96 | s |
IocpLOD | Overcurrent protective level | LOAD_05CH = 1 | 125 | 250 | 375 | mA |
DlyocpLOD | Overcurrent protection delay time | LOAD_05CH = 1 | 0.64 | 0.8 | 0.96 | s |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RttlSTP | Total output resistance High Side + Low Side |
IO = 0.1 A | 1.0 | 1.5 | Ω | |
ResSTP | Resolution | 8 | bit | |||
IocpSTP | Overcurrent protection level(1) | 595 | 850 | 1105 | mA | |
DlyocpSTP | OCP Monitor delay time(1) | 0.7 | 1 | 1.3 | us | |
ThlocpSTP | OCP hold time(1) | 18.2 | 26 | 33.8 | ms | |
VthEdetSTP | END_DET threshold level | ENDDET_SLCT = 1, STPDENDTH<1:0> = 00, STP Enable | 19 | 39 | 59 | mV |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RdsCSW | Rds(on) | IO = 0.1 A | 200 | 500 | mΩ | |
IlmtCSW | Current limit threshold level | 0.77 | 1.1 | 1.43 | A | |
ThlCSW | Protection hold time | 1.47 | 1.6 | 2.0 | ms |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RdsLED | Rds(on) | IO = 10 mA | 4.4 | 10 | Ω | |
IlmtLED | Current limit threshold level | 0.07 | 0.1 | 0.13 | A | |
ThlLED | Protection hold time | 0.37 | 0.4 | 0.66 | ms |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ResTEMP | Resolution | 6 | bit | |||
TEMPrng | Temperature range | CHIPTEMP[5:0] = 00 | 8 | 15 | 22 | °C |
CHIPTEMP[5:0] = 3Fh | 155 | 165 | 175 | |||
FTEMP | Update cycle | 8 | 10 | 12 | kHz |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TintACTTEMP | Update cycle | 21 | 26 | 31 | ms |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Fck | SCLK clock frequency | PIOV = 3.3 V | 35 | MHz | ||
tckl | SCLK low time | 11 | ns | |||
tckh | SCLK high time | 11 | ns | |||
tsens | SSZ setup time | 7 | ns | |||
tsenh | SSZ hold time | 7 | ns | |||
tsl | SSZ disable high time | 11 | ns | |||
tds | SIMO setup time (Write) | 7 | ns | |||
tdh | SIMO hold time (Write) | 7 | ns |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Fck | SCLK clock frequency | PIOV = 3.3 V | 35 | MHz | ||
tckl | SCLK low time | 11 | ns | |||
tckh | SCLK high time | 11 | ns | |||
tsens | SSZ setup time | 7 | ns | |||
tsenh | SSZ hold time | 7 | ns | |||
tsl | SSZ disable high time | 11 | ns | |||
tds | SIMO setup time (Write) | 7 | ns | |||
tdh | SIMO hold time (Write) | 7 | ns | |||
trdly | SOMI delay time (Read) | CLOAD = 10 pF, PIOV = 3.3 V | 2 | 9 | ns | |
tsendl | SOMI hold time (Read) | CLOAD = 10 pF, PIOV = 3.3 V | 2 | 9 | ns | |
trls | SOMI release time (Read) | CLOAD = 10 pF, PIOV = 3.3 V From SSZ rise to SOMI HIZ |
0 | 9 | ns |
TPIC2010 is low noise type motor driver IC suitable for 5V optical disk drives. The 9-channel driver IC controlled by SPI is optimum for driving a spindle motor, a sled motor (stepping motor applicable), a load motor, and Focus / Tracking / Tilt actuators and stepping motor for collimator lens. This IC requires an external current sense resistance to measure SPM current. The spindle motor driver part uses integrated sensorless logic to attain low-noise operation during startup and runtime. By using BEMF feedback, external sensors, such as a Hall device, are not needed to carry out self-starting by the starting circuit or perform position detection. By using the efficient PWM drivers, low-power operation can be achieved by controlling the PWM outputs. Dead zone less control is possible for a Focus / Tracking / Tilt actuator driver. In addition, the spindle part output current limiting circuit, the thermal shut down circuit, the sled end detection circuit, collimator lens end detection circuits offer protection for all actuators and motors.
TPIC2010 has five protection features: undervoltage lockout, overvoltage protection (OVP), over currentprotection (OCP), thermal protection (TSD), and actuator temperature protection (ACTTIMER) in order to protect target equipment. A protect behavior differ by generated events.
Power Faults are reported in the UVLOMon register. Each UVLOMon bit will be initialized to zero upon a cold power up. After a fault is detected the appropriate fault bit will be latched high. Writing to the RST_ERRFLG (REG77) will clear all UVLOMon bits. The power device faults and actions are summarized in Table 1.
FAULT TYPE | LATCHED REGISTER | XRESET | CRITERIA | SPM | ACTUATOR | DC-DC |
---|---|---|---|---|---|---|
A5V under voltage | UVLO_A5V | Yes | <3.7 V | Hi-Z | Hi-Z | Hi-Z Feedback pin to GND |
internal 3.3V under voltage | UVLO_INT3P3 | Yes | <2.7 V | Hi-Z | Hi-Z | Hi-Z |
3.3V DC-DC output under voltage | UVLO_SWR3P3 | Yes | <80% | Hi-Z | Hi-Z | |
1.xV DC-DC output under-voltage | UVLO_SWR1PX | Yes | <80% | Hi-Z | Hi-Z | |
P5V over-voltage | OVP_P5V | >6.2 V | Brake | — | — | |
>6.5 V | Hi-Z | Hi-Z | Hi-Z |
Over voltage protect function is aimed to protect the unit from the supplying hi-voltage.
When the supply voltage exceeds 6.5 V, all driver and DC-DC converter output goes Hi-Z. When the supply voltage falls below typical 6.2 V, (6.0 V for SPM) all output start to operate again. The OVP and POR (XRESET) function is not interlocking. However, DC-DC converter output falls by Hi-Z operations, output voltage falls to 80% then XRESET signal goes low.
Moreover, when power supply exceeds 6.2 V, especially SPM enter short brake mode. This operation is offered supposing a voltage rising by motor BEMF of the high velocity revolution.
This function is for insurance, so it can not assure that the device is safety in the condition. Because the absolute maximum ratings range of the supply voltage is 6 V. When this function works, the feed back terminals are not shorted to GND.
Figure 6 shows the behavior of OVP.
The OCP function serve to protect the device from break down by large current. The OCP is provided for five circuit blocks, and each threshold are in Table 2.
BLOCK | DETECTION CURRENT | MONITOR TIME | HI-Z HOLD TIME |
---|---|---|---|
DC-DC conv V1PX V3P3 |
1850 mA | 1 ms | POR |
1150 mA | 1 ms | POR | |
LOAD driver 1 ch 0.5 ch |
100% | 800 ms | Forever |
260 mA | 800 ms | Forever | |
STEP driver | 850 mA | 1 µs | 25 ms |
LED driver | 100 mA | 20 µs | 0.4 ms |
CSW driver | 1000 mA | 20 µs | 1.6 ms |
When the large current is detected on each block, device put the output FET to Hi-Z.
The amounts of currents and time have specified the detection threshold for every circuit block.
When OCP occurs, it returns automatically after expiring set Hi-Z period. However, it restricts, the POR is performed at OCP for DC-DC converter. It keeps XRESET=L and does not return forever. It’s necessary power ON/OFF actuation in order to make it release.
OCPERR (REG7F) and OCP flag (REG7B) are set at OCP detection.
The thermal protection (TSD) is a protect function which intercepts an output and suspends an operation when the IC temperature exceed a maximum permissible on a safety. TSD makes an output Hi-Z when the temperature rises up and a threshold value is exceeded. There’re two levels for threshold “Alert” and “Trip”. Alarm is given by status register “TSD_FAULT_” on “Alert” level with 135°C. It continues rising up temperature, the register “TSD_” is set at 150°C and the driver output changes HI-Z. If temperature falls and is reached 135°C, it will output again. TPIC2010 has total 12 temperature sensors in each circuit block. Particular sensor is assigned to appropriate status flag in List 10 OCP threshold.
CIRCUIT | ALERT (°C) | TRIP (°C) | RELEASE (°C) | ALERT FLAG | TRIP FLAG |
---|---|---|---|---|---|
U | 130 | 145 | 130 | TSD_FAULT_SPM | TSD_SPM |
V | 130 | 145 | 130 | TSD_FAULT_SPM | TSD_SPM |
W | 130 | 145 | 130 | TSD_FAULT_SPM | TSD_SPM |
TLT | 130 | 145 | 130 | TSD_FAULT_ACT | TSD_ACT |
FCS | 130 | 145 | 130 | TSD_FAULT_ACT | TSD_ACT |
TRC | 130 | 145 | 130 | TSD_FAULT_ACT | TSD_ACT |
SLED1 | 130 | 145 | 130 | TSD_FAULT_ACT | TSD_ACT |
SLED2 | 130 | 145 | 130 | TSD_FAULT_ACT | TSD_ACT |
STP | 130 | 145 | 130 | TSD_FAULT_ACT | TSD_ACT |
LOAD | 130 | 145 | 130 | TSD_FAULT_ACT | TSD_ACT |
LED/CSW | 130 | 145 | 130 | TSD_FAULT_LEDCSW | TSD_ LEDCSW |
2ch DCDC | 130 | 145 | 130 | TSD_FAULT_SWR | TSD_SWR |
TPIC2010 has Actuator protect function named ACTTIMER. This function enables to avoid from being broken by setting actuator channel output to HIZ when actuator coil current exceeds the specific value. Up to now, be used a simple actuator protect function such like exceeding max current with continuous time. However these types were not accurate. This new protection enables to calculate heat accumulation and judge correctly. When this function operates, load channel output will be Hi-Z, too. And spindle channel will be forced “Auto short brake” and disc motor will stop.
It’s able to know the protection has occurred by checking Fault register ACTTIMER_FAULT (REG7F) and ACT_TIMER_PROT (REG78). ACTTIMER_FAULT has a character of advance notice, is set before detecting ACT_TIMER_PROT. Once an ACT_TIMER_PROT is set, even if temperature falls, it will not release protection automatically. It’s necessary to clear the flag by setting RST_ERR_FLAG (REG77) or setting 0 to ACTTEMPTH (REG72). ACTTIMER function is able to disable by setting H to ACTPROT_OFF (REG72) or setting 0 to ACTTEMPTH (REG72).
In order to acquire the optimal value for ACTTEMPTH, you should set device into the condition of the detection level, and reading the value of ACTTEMP. Because of the present value can be read from ACTTEMP (REG78). (1)
The power up sequence is described in Table 4.
In TPIC2010, the normal sequence is to wait for 5-V supply to come up to 3.9 V. After 5 V establish, the internal 3.3 V will stabilize. Now the voltage monitors start to work and begin to look for the DC-DC V1Px and V3P3. Start up sequence for internal DC-DC converter is selected by external pin, SWR_SEQ1 and SWR_SEQ2. All DC-DC converters stabilize the power up sequence finishes and the part starts to function. Once the part finishes all of its power up tasks, it takes XRESET high to indicate that the part is no longer in reset and ready to communicate to the outside world. All the DC-DC converter have soft-start features to avoid rush current and voltage over shoot. Each soft-start sequence takes about 0.8 ms.
V1PXSEL | SWR_SEQ2 | SWR_SEQ1 | REG1PX(V) | REG3P3(V) | SEQUENCE | |
---|---|---|---|---|---|---|
REG1PX | REG3P3 | |||||
0 | 0 | 0 | 1.2 | 3.3 | Same | |
0 | 0 | 1 | 1.2 | 3.3 | 2nd | 1st |
0 | 1 | 0 | 1.2 | 3.3 | 1st | 2nd |
0 | 1 | 1 | 1.0 | 3.3 | Same | |
1 | 0 | 0 | 1.5 | 3.3 | Same | |
1 | 0 | 1 | 1.5 | 3.3 | 2nd | 1st |
1 | 1 | 0 | 1.5 | 3.3 | 1st | 2nd |
1 | 1 | 1 | Disable(1) |
TPIC2010 is preparing XRESET pin in order to notify an own status to DSP. TPIC2010 set XRESET to L when the event which has a serious effect on DSP occurs such like the power failure, the over temperature and the drop of DC-DC converter output. If all the exception is removed, it will tell that XRESET pin would be set to H and it would be in the ready state. The POR (power on reset) condition is shown in Figure 17. All the behavior of XRESET is shown in Figure 21.
The serial communication of TPIC2010 is based on a SPI communications protocol. TPIC2010 is put on the slave side. All 16-bit transmission data is effective in SSZ = L period.
The bit stream sent through SIMO from a master (DSP) is latched to an internal shift register by the rising edge of SCLK. All the data is transmitted in a total of 16-bit format of a command and data. A format has two types of data, 8 bits and 12 bits length. In order to access specific registers, an address and R/W flag are specified as a command part. In addition, 12 bit data do not have R/W flag in the packet because DAC register (= 12-bit data form) are Write only. A transfer packet, command and data, is transmitted sequentially from MSB to LSB. A packet is distinguished in MSB 2 bits of command. In the case of 11, it handles a packet for control register access, and the other processed as a packet for a DAC data setting.
There are the following four kinds of serial-data communication packets.
For write operation, DSP transmits 16 bit (command + address + data) data a bit every in an order from MSB. Only the 16-bit data which means 16 SCLK sent from the master during SSZ = L becomes effective. If more than 17 or less than 15 SCLK pulses are received during the time that SSZ is low, the whole packet will be ignored. For all valid write operations, the data of the shift register is latched into its designated internal register at rising edge of 16th SCLK. All internal register bits, except indicated otherwise, are reset to their default states upon power-on-reset.
DSP sends 8-bit header through SIMO, in order to perform Read operation. TPIC2010 will start to drive the SOMI line upon the eighth falling edge of SCLK and shift out eight data bits. The master DSP inputs 8bits data from SOMI after the ninth rising edge of SCLK. There’s optional read mode that SOMI data is advanced a half clock cycle of SCLK. This mode becomes effective by setting “ADVANCE_RD” (REG74) = H.
Optionally, the master DSP can read Status register during writing 12 bits DAC (Focus DAC) packet. It’s enabled by setting bit “RDSTAT_ON_VFCS” (REG74) = H.
All registers are in WRITE-protect mode after XRESET release. “WRITE_ENA” bit (REG76) = H is required before writing data in register.
Two difference forms are prepared in 12-bit DAC register, and the forms can be selected by setting VDAC_MAPSW (REG74h).
REG | NAME | F | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
00h | N/A | W | N/A | N/A | N/A | |||||||||
01h | VTLT | W | VTLT[11] | VTLT[10] | VTLT[9] | VTLT[8] | VTLT[7] | VTLT[6] | VTLT[5] | VTLT[4] | VTLT[3] | VTLT[2] | VTLT[1] | VTLT[0] |
02h | VFCS | W | VFCS[11] | VFCS[10] | VFCS[9] | VFCS[8] | VFCS[7] | VFCS[6] | VFCS[5] | VFCS[4] | VFCS[3] | VFCS[2] | VFCS[1] | VFCS[0] |
03h | VTRK | W | VTRK[11] | VTRK[10] | VTRK[9] | VTRK[8] | VTRK[7] | VTRK[6] | VTRK[5] | VTRK[4] | VTRK[3] | VTRK[2] | VTRK[1] | VTRK[0] |
04h | VSLD1 | W | VSLD1[11] | VSLD1[10] | VSLD1[9] | VSLD1[8] | VSLD1[7] | VSLD1[6] | VSLD1[5] | VSLD1[4] | VSLD1[3] | VSLD1[2] | VSLD1[1](1) | VSLD1[0](1) |
05h | VSLD2 | W | VSLD2[11] | VSLD2[10] | VSLD2[9] | VSLD2[8] | VSLD2[7] | VSLD2[6] | VSLD2[5] | VSLD2[4] | VSLD2[3] | VSLD2[2] | VSLD2[1](1) | VSLD2[0](1) |
06h | VSTP1 | W | VSTP1[11] | VSTP1[10] | VSTP1[9] | VSTP1[8] | VSTP1[7] | VSTP1[6] | VSTP1[5] | VSTP1[4] | VSTP1[3](1) | VSTP1[2](1) | VSTP1[1](1) | VSTP1[0](1) |
07h | VSTP2 | W | VSTP2[11] | VSTP2[10] | VSTP2[9] | VSTP2[8] | VSTP2[7] | VSTP2[6] | VSTP2[5] | VSTP2[4] | VSTP2[3](1) | VSTP2[2](1) | VSTP2[1](1) | VSTP2[0](1) |
08h | VSPM | W | VSPM[11] | VSPM[10] | VSPM[9] | VSPM[8] | VSPM[7] | VSPM[6] | VSPM[5] | VSPM[4] | VSPM[3] | VSPM[2] | VSPM[1] | VSPM[0] |
09h | VLOAD | W | VLOAD[11] | VLOAD[10] | VLOAD[9] | VLOAD[8] | VLOAD[7] | VLOAD[6] | VLOAD[5] | VLOAD[4] | VLOAD[3] | VLOAD[2] | VLOAD[1] | VLOAD[0] |
0Ah | N/A | W | N/A | N/A | N/A | |||||||||
0Bh | N/A | W | N/A | N/A | N/A |
REG | NAME | F | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
00h | N/A | W | N/A | N/A | N/A | |||||||||
01h | VTLT | W | VTRK[11] | VTRK[10] | VTRK[9] | VTRK[8] | VTRK[7] | VTRK[6] | VTRK[5] | VTRK[4] | VTRK[3] | VTRK[2] | VTRK[1] | VTRK[0] |
02h | VFCS | W | VFCS[11] | VFCS[10] | VFCS[9] | VFCS[8] | VFCS[7] | VFCS[6] | VFCS[5] | VFCS[4] | VFCS[3] | VFCS[2] | VFCS[1] | VFCS[0] |
03h | VTRK | W | VTLT[11] | VTLT[10] | VTLT[9] | VTLT[8] | VTLT[7] | VTLT[6] | VTLT[5] | VTLT[4] | VTLT[3] | VTLT[2] | VTLT[1] | VTLT[0] |
04h | VSLD1 | W | VSLD1[11] | VSLD1[10] | VSLD1[9] | VSLD1[8] | VSLD1[7] | VSLD1[6] | VSLD1[5] | VSLD1[4] | VSLD1[3] | VSLD1[2] | VSLD1[1](1) | VSLD1[0](1) |
05h | VSLD2 | W | VSLD2[11] | VSLD2[10] | VSLD2[9] | VSLD2[8] | VSLD2[7] | VSLD2[6] | VSLD2[5] | VSLD2[4] | VSLD2[3] | VSLD2[2] | VSLD2[1](1) | VSLD2[0](1) |
06h | VSTP1 | W | VSPM[11] | VSPM[10] | VSPM[9] | VSPM[8] | VSPM[7] | VSPM[6] | VSPM[5] | VSPM[4] | VSPM[3] | VSPM[2] | VSPM[1] | VSPM[0] |
07h | VSTP2 | W | N/A | N/A | N/A | |||||||||
08h | VSPM | W | N/A | N/A | N/A | |||||||||
09h | VLOAD | W | N/A | VLOAD[11] | VLOAD[10] | VLOAD[9] | VLOAD[8] | VLOAD[7] | VLOAD[6] | VLOAD[5] | VLOAD[4] | |||
0Ah | N/A | W | N/A | VSTP1[11] | VSTP1[10] | VSTP1[9] | VSTP1[8] | VSTP1[7] | VSTP1[6] | VSTP1[5] | VSTP1[4] | |||
0Bh | N/A | W | N/A | VSTP2[11] | VSTP2[10] | VSTP2[9] | VSTP2[8] | VSTP2[7] | VSTP2[6] | VSTP2[5] | VSTP2[4] |
REG | NAME | F | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
70h | DriverEna | R/W | TLT_ENA | FCS_ENA | TRK_ENA | SPM_ENA | SLD_ENA | STP_ENA | LOAD_ENA | XSLEEP |
71h | FuncEna | R/W | SPM_LSMODE | ENDDET_ENA | ENDDET_SLCT | LED_ON | CSW_ON | TEMPMON_ENA | TI reserved | |
72h | ACTCfg | R/W | LOAD_O5CH_HIGH | LOADPROT_OFF | ACTPROT_OFF | ACTTEMPTH | ||||
73h | Parm0 | R/W | SIF_TIMEOUT_TH | SLDEND_HZTIME | SLDENDTH | STPEND_HZTIME | STPENDTH | |||
74h | SIFCfg | R/W | DIFF_TLT | LOAD05_CH | RDSTAT_ON_VFCS | VSLD2_POL | VSTP2_POL | ADVANCE_RD | SOMI_HIZ | VDAC_MAPSW |
75h | Protect | R/W | TI reserved | |||||||
76h | WriteEna | R/W | WRITE_ENABLE | TI reserved | REG6X_WR | |||||
77h | ClrReg | W | RST_INDAC | RST_REGS | RST_ERR_FLAG | RST_REGS_WO3 | TI reserved | |||
78h | ActTemp | R | TI reserved | ACT_TIMER_PROT | ACTTEMP | |||||
79h | UVLOMon | R | TI reserved | UVLO_A5V | UVLO_INT3P3 | UVLO_SWR3P3 | UVLO_SWR1PX | OVP_P5V | ||
7Ah | ThPMon | R | TSD_FAULT_SWR | TSD_FAULT_SPM | TSD_FAULT_ACT | TSD_FAULT_LEDCSW | TSD_SWR | TSD_SPM | TSD_ACT | TSD_ LEDCSW |
7Bh | OCPMon | R | TI reserved | OCP_SWR | OCP_STP | OCP_LOAD | OCP_LED | OCP_CSW | ||
7Ch | TempMon | R | TI reserved | CHIPTEMP_STATUS | CHIPTEMP | |||||
7Dh | Protect | R | TI reserved | |||||||
7Eh | Version | R | Version | |||||||
7Fh | Status | R | ACTTIMER_FAULT | ENDDET | SIF_TIMEOUTERR | PWRERR | TSDERR | OCPERR | TSDFAULT | FG |
60h | Protect | R/W | TI reserved | |||||||
61h | Protect | R/W | TI reserved | |||||||
62h | Protect | R/W | TI reserved | |||||||
63h | SpinAdj | R/W | TI reserved | Mask_Plus | TI reserved | |||||
64h | Protect | R/W | TI reserved | |||||||
65h | Protect | R/W | TI reserved | |||||||
66h | Protect | R/W | TI reserved | |||||||
6Ch | EdetCfg | R/W | TI reserved | STP_WIND_HIZ | STP_WIND_H | |||||
6Dh | DCCfg | R/W | SWR1_MD_BURST | SWR2_MD_BURST | SWR1_VOUTUP | TI reserved | SWR1_BST_HEFF | TI reserved | ||
6Eh | UtilCfg | R/W | GPOUT_HL | GPOUT_ENA | SWROCP_SELCLK | TI reserved | SWR1_GPIO_CNTL | SWR2_GPIO_CNTL | ||
6Fh | MonitorSet | R/W | ACTTIMER_FLT_MON | ENDDET_MON | SIF_TIMEOUTERR_MON | PWRERR_MON | TSDERR_MON | OCPERR_MON | TSDFAULT_MON | TI reserved |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
VTLT | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VTLT | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
11-0 | VTLT | w-0 | Digital input code for Tilt. 2’s complement format 0x800(-2048) to 0x7ff(+2047) Output is changed by “differential Tilt mode (REG74[7])” TLT_OUT = VTLT × (6.0 / 2048) (DIFF_TLT = 0) TLT_OUT = (VFCS-VTLT) × (6.0 / 2048) (DIFF_TLT = 1) TLT_OUT should be changed after writing VFCS. In DIFF_TLT mode (DIFF_TLT = 1), TLT_OUT should be changed after writing VFCS. |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
VFCS | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VFCS | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
11-0 | VFCS | w-0 | Digital input code for Focus 2’s complement format 0x800(-2048) to 0x7ff(+2047) Output is changed by “differential Tilt mode (REG74[7])” FCS_OUT = VFCS × (6.0 / 2048) (DIFF_TLT = 0) FCS_OUT = (VFCS – VTLT) × (6.0 / 2048) (DIFF_TLT = 1) |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
VTRK | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VTRK | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
11-0 | VTRK | w-0 | Digital input code for Tracking. 2’s complement format 0x800(-2048) to 0x7ff(+2047) TRK_OUT = VTRK × (6.0 / 2048) |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
VSLD1 | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VSLD1 | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
11-2 | VSLD1 | w-0 | Digital input code for Sled1. 2’s complement format 0x800(-2048) to 0x7ff(+2047) Two bits on LSB, VSLD1[1:0], will be handled with zero. SLD1_OUT = VSLD1 × (440mA/2048) |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
VSLD2 | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VSLD2 | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
11-2 | VSLD2 | w-0 | Digital input code for Sled2. 2’s complement format 0x800(-2048) to 0x7ff(+2047) Two bits on LSB, VSLD2[1:0], will be handled with zero. SLD2_OUT = VSLD2 × (440mA/2048) |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
VSTP1 | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VSTP1 | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
11-4 | VSTP1 | w-0 | Digital input code for Stepping1. 2’s complement format 0x800(-2048) to 0x7ff(+2047) Four bits on LSB, VSTP1[3:0], will be handled with zero. VSTP1_OUT = VSTP1 × (5.0/2048) @P5V=5.0V |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
VSTP2 | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VSTP2 | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
11-4 | VSTP2 | w-0 | Digital input code for Stepping1. 2’s complement format 0x800(-2048) to 0x7ff(+2047) Four bits on LSB, VSTP2[3:0], will be handled with zero. VSTP2_OUT = VSTP2 × (5.0/2048) @P5V=5.0V |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
VSPM | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VSPM | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
11-0 | VSPM | w-0 | Digital input code for Spindle. 2’s complement format 0x800(-2048) to 0x7ff(+2047) SPM_OUT = VSPM × (6.0 / 2048) |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
VLOAD | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VLOAD | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
11-0 | VLOAD | w-0 | Digital input code for Load. 2’s complement format 0x800(-2048) to 0x7ff(+2047) LOAD_OUT = VLOAD × (6.0 / 2048) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TI reserved | Mask_Plus | TI reserved | |||||
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-2 | TI reserved | r-0 | ||
1 | Mask_Plus | r-0 | 0 | Mask Plus bit enables fly back robustness by optimizing masking time. 0: Default masking time 1: Extended masking time for large inductance motor |
0 | TI reserved | r-0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TI reserved | STP_WIND_HIZ | STP_WIND_H | |||||
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-2 | TI reserved | r-0 | ||
1 | STP_WIND_HIZ | r-0 | 0 | 0: normal end detection 1: when detecting BEMF, set STP1 and STP2 FET HIZ to reduce mutual noise. |
0 | STP_WIND_H | r-0 | 0 | 0: normal end detection 1: when detecting BEMF, set driving phase to Hi ( Detecting phase put Hi-Z ) to reduce mutual noise. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SWR1_MD_BURST | SWR2_MD_BURST | SWR1_VOUTUP | TI reserved | SWR1_BST_HEFF | TI reserved | ||
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | SWR1_MD_BURST | rw-0 | 0 | 0: V1Px normal regulation 1: V1Px discontinuous mode |
6 | SWR2_MD_BURST | rw-0 | 0 | 0: V3P3 normal regulation 1: V3P3 discontinuous mode |
5-4 | SWR1_VOUTUP | rw-0 | 0 | V1Px DC-DC converter voltage up For 1.2 V or 1.5 V: 00: 0% 01: 2% 10: 3.6% 11: 5.5% For 1.0 V: 00: 0% 01: 1.3% 10: 2.4% 11: 3.3% |
3 | TI reserved | rw-0 | ||
2 | SWR1_BST_HEFF | rw-0 | 0 | 1: V1Px High efficiency mode on discontinuous mode This bit will be enabled in SWR1_MD_BURST=1 |
1-0 | TI reserved | rw-0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GPOUT_HL | GPOUT_ENA | SWROCP_SELCLK | TI reserved | SWR1_GPIO_CNTL | SWR2_GPIO_CNTL | ||
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | GPOUT_HL | rw-0 | 0 | GPOUT (general-purpose output) pin output selection 0: low output 1: high output valid only REG6F = 00h |
6 | GPOUT_ENA | rw-0 | 0 | Enable monitor signal output to GPOUT pin 0: No signal output, Hi-Z 1: output signal selected in REG6F with CMOS output Output is Logical OR when selected two more signals |
5-4 | SWROCP_SELCLK | rw-0 | 0 | Over current protection monitoring frequency 5 counts by 00: 5 kHz (= exceed 1 ms) 01: 20 kHz 10: 50 kHz 11: 500 kHz |
3-2 | TI reserved | rw-0 | ||
1 | SWR1_GPIO_CNTL | rw-0 | 0 | Set REG1PX pin as GPIO1 pin. 0: REG1PX pin as 1.xV DC-DC converter output 1: Open drain control for GPOUT1 pin (at V1Px DC-DC disable) |
0 | SWR2_GPIO_CNTL | rw-0 | 0 | Set REG3P3 pin as GPIO2 pin. 0: REG3P3 pin as 3.3V DC-DC converter output 1: Open drain control for GPOUT1 pin (at V1Px DC-DC disable) Open drain control for GPOUT2 pin (at V3P3 DC-DC disable) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ACTTIMER_FLT_MON | ENDDET_MON | SIF_TIMEOUTERR_MON | PWRERR_MON | TSDERR_MON | OCPERR_MON | TSDFAULT_MON | TI reserved |
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | ACTTIMER_FLT_MON | rw-0 | 0 | 1: ACTTIMER fault output to GPOUT pin |
6 | ENDDET_MON | rw-0 | 0 | 1: ENDDET monitor output to GPOUT pin |
5 | SIF_TIMEOUTERR_MON | rw-0 | 0 | 1: SIF timeout monitor output to GPOUT pin |
4 | PWRERR_MON | rw-0 | 0 | 1: PWRERR monitor output to GPOUT pin |
3 | TSDERR_MON | rw-0 | 0 | 1: TSDERR fault output to GPOUT pin |
2 | OCPERR_MON | rw-0 | 0 | 1: OCPERR fault output to GPOUT pin |
1 | TSDFAULT_MON | rw-0 | 0 | 1: TSDFAULT fault output to GPOUT pin |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TLT_ENA | FCS_ENA | TRK_ENA | SPM_ENA | SLD_ENA | STP_ENA | LOAD_ENA | XSLEEP |
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | TLT_ENA | rw-0 | 1 : Tilt enable (with XSLEEP=1) | |
6 | FCS_ENA | rw-0 | 1: Focus enable (with XSLEEP=1) | |
5 | TRK_ENA | rw-0 | 1: Track enable (with XSLEEP=1) | |
4 | SPM_ENA | rw-0 | 1: Spindle enable (with XSLEEP=1) | |
3 | SLD_ENA | rw-0 | 1: Sled enable (with XSLEEP=1) | |
2 | STP_ENA | rw-0 | 1: Step enable (with XSLEEP=1) | |
1 | LOAD_ENA | rw-0 | 1 : LOAD enable (with XSLEEP=1) Track (bit5:TRK_ENA) will be disabled at LOAD_ENA=1 because of sharing the DAC PWM module. Load priority is higher than TRK_ENA. |
|
0 | XSLEEP | rw-0 | 1: Operation mode 0: Power save mode Charge pump enable bit. All driver enable bit (Bit[7:1]) change disabled and output change to Hi-Z (regardless of setting xxx_ENA bit is 1 when setting XSLEEP to 0. Therefore set 1 to XSLEEP before setting each enable bits. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SPM_LSMODE | ENDDET_ENA | ENDDET_SLCT | LED_ON | CSW_ON | TEMPMON_ENA | TI reserved | |
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | SPM_LSMODE | rw-0 | 0 : Spindle Normal rotation mode 1 : Light Scribe mode (slow rotation mode) |
|
6 | ENDDET_ENA | rw-0 | 1 : use sled/step End detection enable ( with STP_ENA=1 or SLD_ENA=1) | |
5 | ENDDET_SLCT | rw-0 | 0 : Sled End detection monitor 1 : Step End detection monitor |
|
4 | LED_ON | rw-0 | 1 : LEDO enable ( with XSLEEP=1) | |
3 | CSW_ON | rw-0 | 1 : CSWO enable ( with XSLEEP=1) | |
2 | TEMPMON_ENA | rw-0 | 1: enable chip temperature monitoring ( with XSLEEP=1) | |
1-0 | TI reserved | rw-0 | Reserved |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LOAD_O5CH_HIGH | LOADPROT_OFF | ACTPROT_OFF | ACTTEMPTH | ||||
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | LOAD_05CH_HIGH | rw-0 | 0 | LOAD output polarity at 0.5CH ( REG74h[6]=1 ) 0: LOADP=Low 1: LOADP=High |
6 | LOADPROT_OFF | rw-0 | 0 | 1: Load Over Current Protection OFF |
5 | ACTPROT_OFF | rw-0 | 0 | 0 : Actuator protection ON 1 : Actuator Fault monitor disable (No protection for ACT channel) |
4-0 | ACTTEMPTH | rw-0 | 0 | Actuator thermal protection (=ACT Timer) threshold level ACT Timer Protection enable except ACTTEMPTH[4:0] = 0x00 ACTTEMPTH = 0x00 equal to ACTPROT_OFF = 1 By writing value 0x00, ACTTIMER_PROT flag is cleared. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SIF_TIMEOUT_TH | SLEDEND_HZTIME | SLDENDTH | STPEND_HZTIME | STPENDTH | |||
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-6 | SIF_TIMEOUT_TH | rw-0 | 0 | Watch dog timer for Serial communication 0: disable 1: 1 ms 2: 100 µs 3: 10 µs Set SIF_TIMEOUTERR (REG7F) if communication is suspended for this time period. XRESET processing will be performed if a SIF_TIMEOUTERR occurs. |
5 | SLEDEND_HZTIME | rw-0 | 0 | Time window for sled end detection. 0: 400 µs 1: 200 µs Caution) Need to recycle ENDDET_ENA = 0 → 1 after writing this bit. |
4-3 | SLDENDTH | rw-0 | 0 | Sled end detection sensibility setting. Detection threshold for motor BEMF 00: 46 mV 01: 86 mV 10: 0 mV 11: 22 mV |
2 | STPEND_HZTIME | rw-0 | 0 | Step High-Z detection period in End detection 0: 400 µs 1: 200 µs Caution) Need to recycle ENDDET_ENA = 0 → 1 after writing this bit. |
1-0 | STPENDTH | rw-0 | 0 | Step end detection sensibility setting 00: 39 mV 01: 60 mV 10: 0 mV 11: 19 mV |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DIFF_TLT | LOAD_05CH | RDSTAT_ON_VFCS | VSLD2_POL | VSTP2_POL | ADVANCE_RD | SOMI_HIZ | VDAC_MAPSW |
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | DIFF_TLT | rw-0 | 0 | 1 : Differential Tilt mode enable (with TLT_ENA=FCS_ENA=1) Differential Tilt mode (DIFF_TLT=1), DAC value setting as follows FCS_OUT=(VFCS+VTLT) × 6/2048 TLT_OUT=(VFCS-VTLT) × 6/2048 In DIFF_TLT mode (DIFF_TLT=1), TLT_OUT should be changed after writing VFCS. |
6 | LOAD_05CH | rw-0 | 0 | The setting of Load motor driving type. Load output changes as follow 0: 1ch mode (LOAD output is controlled by DAC code, VLOAD) Use for Slot-in model or 1ch tray model. 1: 0.5Ch mode (LOAD is only controlled by LOAD_05CH_HIGH) Use for Tray model |
5 | RDSTAT_ON_VFCS | rw-0 | 0 | Set Read status data (REG7F) at VFCS write command (REG02) 1: enable Write and Read mode (Write 12bits Focus DAC data + Read 8bits status data) |
4 | VSLD2_POL | rw-0 | 0 | change direction of SLED rotation |
3 | VSTP2_POL | rw-0 | 0 | change direction of STEP rotation |
2 | ADVANCE_RD | rw-0 | 0 | Advanced serial read timing 1: Read back timing changes half clock advance. |
1 | SOMI_HIZ | rw-0 | 0 | 0: SOMI line High-Z at bus idling time. 1: SOMI line Pull Down at bus idling time. |
0 | VDAC_MAPSW | rw-0 | 0 | 1: change channel assignments of DAC register (REG01~09) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WRITE_ENABLE | TI reserved | REG6X_WR | |||||
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | WRITE_ENABLE | rw-0 | 0 | 0: Register Write disable except REG76 1: Write enable for registers REG01~0B, REG70~7F |
6-1 | TI reserved | rw-0 | ||
0 | REG6X_WR | rw-0 | 0 | 0: Register REG63 write disable 1: Register REG63 write enable |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RST_INDAC | RST_REGS | RST_ERR_FLAG | RST_REGS_WO3 | TI reserved | |||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | RST_INDAC | w-0 | 0 | 1 : Reset all 12bit input DAC register (REG01~0B) *Self clear bit |
6 | RST_REGS | w-0 | 0 | 1 : Reset all 8bit R/W Registers (REG70h~77h, 60h-6Fh) *Self clear bit |
5 | RST_ERR_FLAG | w-0 | 0 | 1 : Reset Fault Flag Latch (REG7F[5:1], REG79~REG7B) *Self clear bit |
4 | RST_REGS_WO3 | w-0 | 0 | 1 : Reset all 8bit R/W Registers w/o XSLEEP, CSW_ON, LED_ON (REG70h~76h, REG60h~66h) *Self clear bit |
3-0 | TI reserved | w-0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TI reserved | ACT_TIMER_PROT | ACTTEMP | |||||
r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-6 | TI reserved | r-0 | ||
5 | ACT_TIMER_PROT | r-0 | 0 | ACT timer protection flag 1: ACT Timer Protection has detected and latched. (ACTTEMP > ACTTEMPTH) This bit holds data after temperature change to low since this is a latch bit. Also driver output keep Hi-Z until setting RST_ERR_FLAG or ACTTEMPTH = 0. |
4-0 | ACTTEMP | r-0 | 0 | An integrated value of ACT_TIMER counters at present. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TI reserved | UVLO_A5V | UVLO_INT3P3 | UVLO_SWR3P3 | UVLO_SWR1PX | OVP_P5V | ||
r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-5 | TI reserved | r-0 | ||
4 | UVLO_A5V | r-0 | 0 | UVLO flag for detection Low A5V supply(1) |
3 | UVLO_INT3P3 | r-0 | 0 | UVLO flag for detection Low internal 3.3V regulator(1) |
2 | UVLO_SWR3P3 | r-0 | 0 | UVLO flag for detection Low DC-DC 3.3V (1) |
1 | UVLO_SWR1PX | r-0 | 0 | UVLO flag for detection Low DC-DC 1.xV (1) |
0 | OVP_P5V | r-0 | 0 | Over voltage protection flag for P5Vsply (1) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TSD_FAULT_SWR | TSD_FAULT_SPM | TSD_FAULT_ACT | TSD_FAULT_LEDCSW | TSD_SWR | TSD_SPM | TSD_ACT | TSD_ LEDCSW |
r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | TSD_FAULT_SWR | r-0 | 0 | Pre alert of thermal protection for DC-DC converter block*. |
6 | TSD_FAULT_SPM | r-0 | 0 | Pre alert of thermal protection of Spindle block* |
5 | TSD_FAULT_ACT | r-0 | 0 | Pre alert of thermal protection of Focus /Track /Tilt Sled1 /Sled2 /Step1 /Step2 /Load * |
4 | TSD_FAULT_LEDCSW | r-0 | 0 | Pre alert of thermal protection of CSW/LED * |
3 | TSD_SWR | r-0 | 0 | Thermal protection flag for DC-DC converter block * DC-DC converter output Hi-Z until temperature falls on release level 1: detect (latch) |
2 | TSD_SPM | r-0 | 0 | Thermal protection flag for Spindle * SPM output Hi-Z until temperature falls on release level 1: detect (latch) |
1 | TSD_ACT | r-0 | 0 | Thermal protection flag for Focus /Track /Tilt Sled1 /Sled2 /Step1 /Step2 /Load * Actuator output Hi-Z until temperature falls on release level 1: detect (latch) |
0 | TSD_ LEDCSW | r-0 | 0 | Thermal protection flag for CSW/LED * LED/CSW output Hi-Z until temperature falls on release level 1: detect (latch) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TI reserved | OCP_SWR | OCP_STP | OCP_LOAD | OCP_LED | OCP_CSW | ||
r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-5 | TI reserved | r-0 | ||
4 | OCP_SWR | r-0 | 0 | Over current protection flag bit for DC-DC converter block. (1) |
3 | OCP_STP | r-0 | 0 | Over current protection flag bit for step block. (1) |
2 | OCP_LOAD | r-0 | 0 | Over current protection flag bit for Load block. (1) |
1 | OCP_LED | r-0 | 0 | Over current protection flag bit for LED block. (1) |
0 | OCP_CSW | r-0 | 0 | Over current protection flag bit for CSW block. (1) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TI reserved | CHIPTEMP_STATUS | CHIPTEMP | |||||
r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | TI reserved | r-0 | ||
6 | CHIPTEMP_STATUS | r-0 | 0 | 1: New data CHIPTEMP[5:0] is updated It will be cleared after reading. |
5-0 | CHIPTEMP | r-0 | 0 | Chip temperature monitor (2.5deg/LSB) 15(0) to 172.5(63) degrees. For monitoring, TEMPMON_ENA=1 and XSLEEP=1 is required |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Version | |||||||
r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | Version | r-0 | Version[7:4] = revision number of TPIC2010 Version[3:0]=option |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ACTTIMER_FAULT | ENDDET | SIF_TIMEOUTERR | PWRERR | TSDERR | OCPERR | TSDFAULT | FG |
r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | ACTTIMER_FAULT | r-0 | 0 | Status flag of ACTTIMER protection 1: Pre alert of ACTTIMER protection. It is close to the threshold level. You can get current ACTTIMER value in REG78. Both of this bit and ACT_TIMER_PROT (REG78) will be set when over the threshold. |
6 | ENDDET | r-0 | 0 | status flag of END detection 1: end position detected (not latch bit) |
5 | SIF_TIMEOUTERR | r-0 | 0 | error flag of serial I/F watch dog timer 1: SIF communication was interrupted, expired watch dog timer |
4 | PWRERR | r-0 | 0 | error flag of Power 1 : Voltage problem occurred, details in REG79 |
3 | TSDERR | r-0 | 0 | error flag of any over thermal protections 1: Dispatched thermal protection, details in REG7A |
2 | OCPERR | r-0 | 0 | error flag of any over current protection 1: Dispatched OCP, details in REG7Bh |
1 | TSDFAULT | r-0 | 0 | warning of TSD of any thermal protection 1 : Detect pre thermal protection details in REG7A |
0 | FG | r-0 | 0 | FG signal. Spindle rotation pulse for speed monitor |