SLIS182 November 2016 TPL0401A-10-Q1 , TPL0401B-10-Q1
PRODUCTION DATA.
The TPL0401x-10-Q1 device is a single-channel, linear-taper digital potentiometer with 128 wiper positions. The TPL0401x-10-Q1 has the low terminal internal and connected to GND. The position of the wiper can be adjusted using an I2C interface. The TPL0401x-10-Q1 is available in a 6-pin SC70 package with a specified temperature range of –40°C to +125°C. The part has a 10-kΩ end-to-end resistance and can operate with a supply voltage range of 2.7 V to 5.5 V. This kind of product is widely used in setting the voltage reference for low power DDR3 memory.
The TPL0401x-10-Q1 has the low terminal internal and connected to GND.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPL0401A-10-Q1 TPL0401B-10-Q1 |
SC70 (6) | 2.00 mm × 1.25 mm |
DATE | REVISION | NOTES |
---|---|---|
November 2016 | * | Initial release. |
PART NUMBER | END-TO-END RESISTANCE | I2C ADDRESS |
---|---|---|
TPL0401A-10-Q1 | 10 kΩ | 010 1110 (0×2E) |
TPL0401B-10-Q1 | 10 kΩ | 011 1110 (0×3E) |