SLIS136C September 2011 – September 2019 TPL0501-100
PRODUCTION DATA.
The voltage at terminal H determines the maximum analog voltage at the output. As the TPL0501 moves from zero-scale to full-scale, the voltage divider adjusts with relation to the voltage divider formula (see Figure 12), resulting in the desired voltage at terminal W. The voltage at terminal W ranges linearly from 0 V to the terminal H voltage. In this example, VIN at terminal H is 5 V and 2.7 V.