Product details

Number of steps 256 Number of channels 1 End-to-end resistance (typ) (Ω) 100000 Resistance taper Linear End-to-end resistance tolerance (max) (%) 20 Interface type SPI Memory Volatile Bandwidth (MHz) 0.25 Temp coeff (typ) (ppm/°C) 35 Wiper resistance (typ) (Ω) 25 Operating temperature range (°C) -40 to 125 Rating Catalog
Number of steps 256 Number of channels 1 End-to-end resistance (typ) (Ω) 100000 Resistance taper Linear End-to-end resistance tolerance (max) (%) 20 Interface type SPI Memory Volatile Bandwidth (MHz) 0.25 Temp coeff (typ) (ppm/°C) 35 Wiper resistance (typ) (Ω) 25 Operating temperature range (°C) -40 to 125 Rating Catalog
SOT-23 (DCN) 8 4.64 mm² 2.9 x 1.6 UQFN (RSE) 8 2.25 mm² 1.5 x 1.5
  • Single-channel, 256-position resolution
  • 100-kΩ end-to-end resistance options
  • Low temperature coefficient: 35 ppm/°C
  • SPI-compatible serial interface
  • 2.7-V to 5.5-V single-supply operation
  • ±20% resistance tolerance
  • Operating temperature: –40°C to +125°C
  • ESD performance tested per JESD 22
    • 2000-V human-body model (A114-B, Class II)
  • Single-channel, 256-position resolution
  • 100-kΩ end-to-end resistance options
  • Low temperature coefficient: 35 ppm/°C
  • SPI-compatible serial interface
  • 2.7-V to 5.5-V single-supply operation
  • ±20% resistance tolerance
  • Operating temperature: –40°C to +125°C
  • ESD performance tested per JESD 22
    • 2000-V human-body model (A114-B, Class II)

The TPL0501 device is a single-channel, linear-taper, digital potentiometer with 256 wiper positions. This device can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0501 is currently offered with end-to-end resistance of 100 kΩ. The internal registers of the TPL0501 can be accessed using a SPI-compatible interface. The TPL0501 has a nominal temperature coefficient of 35 ppm/°C.

The TPL0501 is available in 8-pin SOT-23 and
8-pin UQFN packages, with a specified temperature range of –40°C to +125°C.

 

The TPL0501 device is a single-channel, linear-taper, digital potentiometer with 256 wiper positions. This device can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0501 is currently offered with end-to-end resistance of 100 kΩ. The internal registers of the TPL0501 can be accessed using a SPI-compatible interface. The TPL0501 has a nominal temperature coefficient of 35 ppm/°C.

The TPL0501 is available in 8-pin SOT-23 and
8-pin UQFN packages, with a specified temperature range of –40°C to +125°C.

 

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPL1401 ACTIVE 256-tap high-accuracy digital potentiometer (digipot) with buffered wiper 256-tap digital potentiometer (digipot) with buffered wiper

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPL0501 256-Taps, Single-Channel, Digital Potentiometer With SPI Interface datasheet (Rev. C) PDF | HTML 13 Sep 2019
Application brief Replacing Digital Potentiometers with Precision DACs 03 Jul 2019
EVM User's guide TPL0501EVM User's Guide 09 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPL0501EVM — TPL0501 256-tap single-channel digital potentiometer with SPI evaluation module

The TPL0501 is a single channel, linear-taper digital potentiometer with 256 wiper positions. This device can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0501 has an end–to-end resistance of 100kΩ. The internal registers of the TPL0501 can be accessed using a (...)

User guide: PDF
Buy from a distributor
Support software

SLIC017 TPL0501EVM Software

Supported products & hardware

Supported products & hardware

Products
Digital potentiometers (digipots)
TPL0501-100 256-tap single-channel digital potentiometer (digipot) with SPI
Hardware development
Evaluation board
TPL0501EVM TPL0501 256-tap single-channel digital potentiometer with SPI evaluation module
Simulation model

TPL0501-100 IBIS Model

SLIM302.ZIP (5 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DCN) 8 Ultra Librarian
UQFN (RSE) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos