TPL0501EVM

TPL0501 256-tap single-channel digital potentiometer with SPI evaluation module

TPL0501EVM

Order now

Overview

The TPL0501 is a single channel, linear-taper digital potentiometer with 256 wiper positions. This device can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0501 has an end–to-end resistance of 100kΩ. The internal registers of the TPL0501 can be accessed using a SPI-compatible interface. The TPL0501 has a nominal temperature coefficient of 35ppm/°C. The TPL0501 is available in an 8-pin SOT-23 and 8-microQFN package with a specified temperature range of -40°C to +125°C.

The TPL0501EVM is designed to operate with the Texas Instruments LaunchPad (MSP-EXP430G2). The TPL0501EVM comes with a pre-programmed MSP430G2553 microcontroller which is to be inserted in the DIP socket on the LaunchPad. The LaunchPad can be purchased separately at https://www.ti.com/launchpad

The TPL0501EVM has two different evaluation modes:

Mode 1 – Adjustable voltage reference mode – in this mode the TPL0501 is used in conjunction with an LMV321 op amp as an adjustable voltage reference circuit.

Mode 2 – Variable gain mode – in this mode the TPL0501 is configured as part of a variable gain non-inverting amplifier. The gain of the amplifier can be controlled by a digital interface. This mode can be used to evaluate the bandwidth of the TPL0501.

Features
  • Works with low cost MSP430 based LaunchPad platform
  • Simple GUI to control EVM
  • EVM can be operated in two different modes
    • Adjustable Voltage reference mode
    • Variable gain mode
  • Board is entirely powered by USB


    Kitting List

    Digital potentiometers (digipots)
    TPL0501-100 256-tap single-channel digital potentiometer (digipot) with SPI
    Download View video with transcript Video

    Order & start development

    Evaluation board

    TPL0501EVM — TPL0501 256-tap single-channel digital potentiometer with SPI evaluation module

    Buy from a distributor
    Support software

    SLIC017 — TPL0501EVM Software

    Supported products & hardware
    Download

    SLIC017 TPL0501EVM Software

    close
    Latest version
    Version: 01.00.00.00
    Release date: 15 Sep 2011
    download TPL0501EVM Software (zip)  — 439 K

    Checksum
    Products
    Digital potentiometers (digipots)
    TPL0501-100 256-tap single-channel digital potentiometer (digipot) with SPI
    Hardware development
    Evaluation board
    TPL0501EVM TPL0501 256-tap single-channel digital potentiometer with SPI evaluation module

    Release Infomation

    The design resource accessed as www.ti.com/lit/zip/slic017 or www.ti.com/lit/xx/slic017/slic017.zip has been migrated to a new user experience at www.ti.com/tool/download/SLIC017. Please update any bookmarks accordingly.
    TI's Standard Terms and Conditions for Evaluation Items apply.

    Technical documentation

    star
    = Top documentation selected by TI
    No results found. Please clear your search and try again.
    View all 2
    Type Title Date
    * EVM User's guide TPL0501EVM User's Guide 09 Sep 2011
    Certificate TPL0501EVM EU Declaration of Conformity (DoC) 02 Jan 2019

    Support & training

    TI E2E™ forums with technical support from TI engineers

    View all forum topics

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

    Videos