SLIS136C September 2011 – September 2019 TPL0501-100
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| RTOTAL | End-to-end resistance | Between Hi and Li terminals | 80 | 100 | 120 | kΩ |
| VH, VL | Terminal voltage | 0 | VDD | V | ||
| RH, RL | Terminal resistance | 50 | 150 | Ω | ||
| RW | Wiper resistance | H terminal floating, VL = GND,
Force IW = (VDD/2) / RTOTAL, input code = 0x80h |
25 | 100 | Ω | |
| CH, CL | Terminal capacitance | f = 1 MHz, measured to GND,
input code = 0x80h |
15 | pF | ||
| CW | Wiper capacitance | f = 1 MHz, measured to GND,
input code = 0x80h |
12 | pF | ||
| ILKG | Terminal leakage current | VH = GND to VDD, VL = floating or
VL = GND to VDD, VH = floating |
0.1 | 1 | µA | |
| TCR | Resistance temperature coefficient | 35 | ppm/°C | |||
| VOLTAGE DIVIDER MODE(1) | ||||||
| INL | Integral non-linearity | –1 | 1 | LSB | ||
| DNL | Differential non-linearity | –0.5 | 0.5 | LSB | ||
| ZSERROR | Zero-scale error | 0 | 0.5 | 2 | LSB | |
| FSERROR | Full-scale error | –2 | –0.5 | 0 | LSB | |
| TCV | Ratiometric temperature coefficient | Wiper set at mid-scale | 4 | ppm/°C | ||
| BW | Bandwidth | Wiper set at mid-scale (TPL0501-100),
CLOAD= 10 pF |
265 | kHz | ||
| TSW | Wiper settling time | TPL0501-100 | 3 | µS | ||
| THD | Total harmonic distortion | VH = 1 VRMS at 1 kHz, VL = VDD/2,
measurement at W |
0.005% | |||
| RHEOSTAT MODE(2) | ||||||
| RINL | Integral non-linearity | –1 | 1 | LSB | ||
| RDNL | Differential non-linearity | –0.5 | 0.5 | LSB | ||
| ROFFSET | Offset | 0 | 0.5 | 2 | LSB | |
| RBW | Bandwidth | Code = 0x00h, L floating, input applied to W,
10 pF on H |
60 | kHz | ||