SCPS295 September 2024 TPLD801
ADVANCE INFORMATION
Operating characteristics
Extended temperature range: -40°C to 125°C
Wide supply voltage range: 1.65V to 5.5V
Configurable macro-cells
2-, 3-, and 4-bit lookup tables
D-type flip-flops and latches with and without reset/set option
8-bit pipe delay
Counters and delay generator
Programmable deglitch filter or edge detector
Oscillator
Flexible digital I/O features
All digital signals can be routed to any GPIO
Digital input modes: digital in with and without Schmitt-trigger, low-voltage digital in
Digital output modes: push-pull, open-drain NMOS, tri-state
Development tools
InterConnect Studio
TPLD801 evaluation module
TPLD programming board