Product details

Number of GPIOs 6 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Analog comparators 0 Interface type General purpose Rating Catalog Operating temperature range (°C) -40 to 125
Number of GPIOs 6 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Analog comparators 0 Interface type General purpose Rating Catalog Operating temperature range (°C) -40 to 125
SOT-5X3 (DRL) 8 3.36 mm² 2.1 x 1.6
  • Operating characteristics

    • Extended temperature range: -40°C to 125°C

    • Wide supply voltage range: 1.65V to 5.5V

  • Configurable macro-cells

    • 2-, 3-, and 4-bit lookup tables

    • D-type flip-flops and latches with and without reset/set option

    • 8-bit pipe delay

    • Counters and delay generator

    • Programmable deglitch filter or edge detector

    • Oscillator

  • Flexible digital I/O features

    • All digital signals can be routed to any GPIO

    • Digital input modes: digital in with and without Schmitt-trigger, low-voltage digital in

    • Digital output modes: push-pull, open-drain NMOS, tri-state

  • Development tools

    • InterConnect Studio

    • TPLD801 evaluation module

    • TPLD programming board

  • Operating characteristics

    • Extended temperature range: -40°C to 125°C

    • Wide supply voltage range: 1.65V to 5.5V

  • Configurable macro-cells

    • 2-, 3-, and 4-bit lookup tables

    • D-type flip-flops and latches with and without reset/set option

    • 8-bit pipe delay

    • Counters and delay generator

    • Programmable deglitch filter or edge detector

    • Oscillator

  • Flexible digital I/O features

    • All digital signals can be routed to any GPIO

    • Digital input modes: digital in with and without Schmitt-trigger, low-voltage digital in

    • Digital output modes: push-pull, open-drain NMOS, tri-state

  • Development tools

    • InterConnect Studio

    • TPLD801 evaluation module

    • TPLD programming board

The TPLD801 is part of the TI programmable logic device (TPLD) family of devices that feature versatile programmable logic ICs with combinational logic, sequential logic, and analog blocks. TPLD provides a fully integrated, low power solution to implement common system functions, such as timing delays, voltage monitors, system resets, power sequencers, I/O expanders, and more. This device features configurable I/O structures that extends compatibility within mixed-signal environments, reducing the number of discrete components required.

System designers can create circuits and configure the macro-cells, I/O pins, and interconnections by temporarily emulating the non-volatile memory or by permanently programming the one-time programmable (OTP) through InterConnect Studio. The TPLD801 is supported by hardware and software ecosystem with application notes, reference designs and design examples. Visit ti.com for more information and access to design tools.

The TPLD801 is part of the TI programmable logic device (TPLD) family of devices that feature versatile programmable logic ICs with combinational logic, sequential logic, and analog blocks. TPLD provides a fully integrated, low power solution to implement common system functions, such as timing delays, voltage monitors, system resets, power sequencers, I/O expanders, and more. This device features configurable I/O structures that extends compatibility within mixed-signal environments, reducing the number of discrete components required.

System designers can create circuits and configure the macro-cells, I/O pins, and interconnections by temporarily emulating the non-volatile memory or by permanently programming the one-time programmable (OTP) through InterConnect Studio. The TPLD801 is supported by hardware and software ecosystem with application notes, reference designs and design examples. Visit ti.com for more information and access to design tools.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet TPLD801 Programmable Logic Device with 6-GPIO datasheet PDF | HTML 04 Sep 2024
Application brief Blink an LED With TI Programmable Logic Devices PDF | HTML 28 Oct 2024
Application brief Configure a One Shot With TI Programmable Logic Devices PDF | HTML 28 Oct 2024
Application brief Configurable Delay Blocks in TI's Programmable Logic Devices PDF | HTML 09 Oct 2024
EVM User's guide TPLD801-DRL-EVM Evaluation Module User's Guide (Rev. B) PDF | HTML 07 Oct 2024
Technical article Erschließen Sie die Möglichkeiten programmierbarer Logikelemente PDF | HTML 04 Oct 2024
Technical article 釋放可編程邏輯的可能性 PDF | HTML 04 Oct 2024
Technical article 프로그래머블 로직의 가능성 실현 PDF | HTML 04 Oct 2024
Technical article Unlocking the possibilities of programmable logic PDF | HTML 26 Sep 2024
Application note Using Lookup-Tables in Programmable Logic PDF | HTML 22 Aug 2024
Application brief Smart Occupancy Lighting Using TI Programmable Logic Devices PDF | HTML 08 Aug 2024
Certificate TPLD801-DRL-EVM EU Declaration of Conformity (DoC) 10 Jun 2024
Application brief Power Sequencing With Feedback Using TI Programmable Logic Devices PDF | HTML 17 Oct 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPLD-PROGRAM — Programmer kit compatible with TI programmable logic devices (TPLD) evaluation modules

This tool enables users to interface between a computer running InterConnect Studio and a TPLD evaluation module (EVM) to power and program devices. Note that this tool is meant to interface with TPLD EVMs and does not come with TPLD samples.
User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPLD801-DRL-EVM — TPLD801 evaluation module with a DRL package socket

This evaluation module (EVM) enables users to evaluate TPLD801DRL devices without requiring the soldering of the devices to the board. Users can utilize InterConnect Studio software for fast evaluation, development, simulation and programming. Once programmed, TI Programmable Logic Devices (TPLD) (...)
User guide: PDF | HTML
Not available on TI.com
Driver or library

TPLD-DESIGN TPLD Software & Collateral

InterConnect Studio (ICS) is an easy-to-use graphical interface tool that works with TI’s Programmable logic devices (TPLD). The software provides an intuitive, drag-and-drop interface to design, simulate, configure easily, and program TPLDs in minutes. The standalone tool is available for multiple (...)

Supported products & hardware

Supported products & hardware

Products
Programmable logic devices (PLD)
TPLD1201 Programmable logic device with eight general purpose input or outputs (GPIOs) TPLD1201-Q1 Automotive Programmable logic device with eight general purpose inputs or outputs TPLD801 Programmable logic device with six general purpose input or outputs (GPIOs) TPLD801-Q1 Automotive programmable logic device with six general purpose input or outputs (GPIOs) TPLD1202 Programmable logic IC with 10 general-purpose inputs or outputs (GPIOs) and I²C, SPI TPLD1202-Q1 Automotive programmable-logic IC with 10 general-purpose inputs or outputs (GPIOs) and I²C, SPI
Hardware development
Evaluation board
TPLD1201-RWB-EVM TPLD1201 evaluation module with an RWB package socket TPLD1201-DGS-EVM TPLD1201 evaluation module with a DGS package socket TPLD801-DRL-EVM TPLD801 evaluation module with a DRL package socket TPLD1202-RWB-EVM TPLD1202 evaluation module with an RWB package socket TPLD1202-DYY-EVM TPLD1202 evaluation module with a DYY package socket TPLD-PROGRAM Programmer kit compatible with TI programmable logic devices (TPLD) evaluation modules
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos