Programmable logic devices (PLD)
Customize your logic design with zero software language
Browse by category
Select by key feature
<10 GPIO PLDs
Our general-purpose input/output (GPIO) PLDs have wide temperature ranges for your commercial or industrial products.
≥10 GPIO PLDs
Advanced PLDs feature larger I/O counts, Serial Peripheral Interface and I²C, and a state machine.
Automotive-qualified PLDs
Our Automotive Electronics Council Q-100 PLDs help you meet your automotive design requirements.
Related categories
New products
Programmable logic device with eight general purpose input or outputs (GPIOs)
Approx. price (USD) 1ku | 0.34
Automotive Programmable logic device with eight general purpose inputs or outputs
Approx. price (USD) 1ku | 0.40
Automotive programmable-logic IC with 10 general-purpose inputs or outputs (GPIOs) and I²C, SPI
Approx. price (USD) 1ku | 0.52
Programmable logic IC with 10 general-purpose inputs or outputs (GPIOs) and I²C, SPI
Approx. price (USD) 1ku | 0.44
Automotive programmable logic device with six general purpose input or outputs (GPIOs)
Programmable logic device with six general purpose input or outputs (GPIOs)
Approx. price (USD) 1ku | 0.19
Why choose TI PLDs?
Reduce design complexity and size
Combine up to 40 digital and analog logic elements, enabling a significant reduction in discrete logic devices and reducing solution size as much as 94%.
Easily design and configure with zero coding
Use InterConnect Studio to quickly configure your logic design and go from concept to prototype in one day, with zero programming knowledge required.
Industry-standard packages
Standard packaging, with a temperature range from –40°C to 125°C and AEC Q-100 qualification, enables use in an array of applications without special manufacturing requirements.
Benefits of programmable logic devices (PLDs)
The high level of integration of our PLDs allows you to remove numerous discrete components without compromising functionality or size.
Designs require fewer components to purchase, stock and place. Depending on your design and PLD utilization, you can significantly reduce your discrete components and complexity.
When compared to discrete logic and competing technologies, TI PLDs can help reduce the overall PCB size. With small packages and pin counts as low as eight, engineers can reduced PCB space by 90% or more.
Our free InterConnect Studio design tool eliminates software programming by providing a simple drag-and-drop interface that enables you to easily build your logic circuits, fine-tune logic elements, check for errors, and even view a power consumption estimate without any coding experience. Manipulate the built-in simulator for different probe points to view all sections of your design and confirm that it meets your requirements.
Our PLDs offer the ability to easily design and program solutions from the InterConnect Studio graphical user interface. A TI PLD programmer and associated evaluation module are the only pieces of hardware required for you to configure devices for evaluation, prototype builds or production.
Easily request custom samples or production devices straight from InterConnect Studio. Whether you or TI programs the PLDs, the result is a customized hardware state machine ready for use, without any software development.
Technical resources
Smart Occupancy Lighting Using TI Programmable Logic Devices
Using Lookup-Tables in Programmable Logic
Power Sequencing With Feedback Using TI Programmable Logic Devices
Discover featured applications
For industrial applications, our PLDs come in industry-standard packaging
Our PLDs include numerous logic functions to reduce design complexity and speed up development.
Benefits:
- Industry-standard packaging that meets JEDEC.
- Wide temperature ranges from -40C to 125C to ensure TI PLD can be used in the harshest conditions.
- Simple, and easy to use, InterConnect Studio removes coding experience requirements.
Optimize your next-generation automotive zone controller designs with AEC Q-100-qualified PLDs
Our PLDs offer Automotive Electronics Council (AEC) Q-100 certification to provide both space savings and easy integration in automotive applications, with leaded or unleaded package options supporting wettable flanks for automated optical inspection. These device numbers end with the -Q1 suffix.
Benefits:
- TI PLD offers small AEC Q-100 qualified packages enabling you to reduce your design footprint.
- Wide temperature ranges from -40 to 125C.
- Functional safety capability that provides the information you need for your qualifications.
Featured resources
Reduce your PCB size in personal electronics by up to 90% with our small packaging
Our PLDs provide numerous options for your personal electronic designs. Whether you're looking to reduce device form factors or realize longer battery life, TI's PLDs have small leaded package options and ultra-low standby current to realize your design goals.
Benefits:
- Reduce your overall PCB size by utilizing small packages.
- Increases the battery life with standby power as low as 1uA.
- Easy evaluation and design with InterConnect Studio.