SCPS295 September 2024 TPLD801
ADVANCE INFORMATION
The TPLD801 has one internal oscillator, selectable to operate at 25kHz or at 2MHz. The user can select one of these operating frequencies for the OSC macro-cell, or the internal oscillator could be bypassed and the operating frequency can come from an external clock.
Following the operating clock input, there are two divider stages that allow users the flexibility of various clock frequencies for use throughout the device.
The first stage divider allows the selection of up to four options from the operating oscillator frequency as listed in Table 7-13. The output of the first divider stage is routed directly to the counter/delay generator macro-cell CLK inputs, where a separate second divider stage is available.
The output of the first divider stage is also routed into a second divider stage within the oscillator macro-cell. The oscillator macro-cell has two separate second stage dividers, allowing for the output of two separate clocks (OUT0 and OUT1) into the connection mux. See Table 7-14
Oscillator power modes: When using the device's internal oscillator, there are two configuration settings available:
Frequency Option | MIN | TYP | MAX |
---|---|---|---|
FREQ0 | 23.75kHz | 25kHz | 26.25kHz |
FREQ1 | 1.9MHz | 2MHz | 2.1MHz |
EXT | - | - | - |
Pre-Divider Option | Magnitude |
---|---|
P0 | 1 |
P1 | 2 |
P2 | 4 |
P3 | 8 |
Output Divider Options | Magnitude |
---|---|
OD0 | 1 |
OD1 | 2 |
OD2 | 3 |
OD3 | 4 |
OD4 | 8 |
OD5 | 12 |
OD6 | 24 |
OD7 | 64 |