SCPS295 September 2024 TPLD801
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | VCC = 1.8V ± 0.15V | VCC = 3.3V ± 0.3V | VCC = 5V ± 0.5V | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
Standby | |||||||||||||
ICC | Quiescent current | Inputs = static, Outputs = open, IO = 0, OSC powered off |
1.04 | 1.10 | 0.95 | µA | |||||||
Oscillator | |||||||||||||
ICC | Quiescent current | OSC0 enabled: 25kHz |
Predivide = 1 | 6.33 | 8.23 | 12.67 | µA | ||||||
Predivide = 8 | 6.56 | 8.23 | 12.44 | ||||||||||
ICC | Quiescent current | OSC0 enabled: 2MHz |
Predivide = 1 | 61.05 | 70.08 | 88.78 | µA | ||||||
Predivide = 8 | 48.86 | 57.90 | 76.13 |