SLVSE19B June 2019 – November 2021 TPS1HB50-Q1
PRODUCTION DATA
For this design example, use the input parameters shown in Table 10-4.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VBB | 13.5 V |
Load - Heater | 45-W max |
Load Current Sense | 30 mA to 6 A |
ILIM | 4.5 A |
Ambient temperature | 70°C |
RθJA | 37°C/W (depending on PCB) |
Device Version | A |