TPS1HB50-Q1
40-V, 50-mΩ, 1-ch automotive smart high-side switch with adjustable current limit
A newer version of this product is available
Same functionality with different pin-out to the compared device
TPS1HB50-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to 125°C
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Withstands 40-V load dump
- Functional Safety-Capable
- Single-channel smart high-side switch with 50-mΩ RON (TJ = 25°C)
- Improve system level reliability through adjustable current limiting
- Current limit set-point from 2 A to 18 A
- Robust integrated output protection:
- Integrated thermal protection
- Protection against short to ground and battery
- Protection against reverse battery events including automatic switch on of FET with reverse voltage
- Automatic shut off on loss of battery and ground
- Integrated output clamp to demagnetize inductive loads
- Configurable fault handling
- Analog sense output can be configured to accurately measure:
- Load current
- Device temperature
- Provides fault indication through SNS pin
- Detection of open load and short-to-battery
The TPS1HB50-Q1 device is a smart high-side switch intended for use in 12-V automotive systems. The device integrates robust protection and diagnostic features to ensure output port protection even during harmful events like short circuits in automotive systems. The device protects against faults through a reliable current limit, which, depending on device variant, is adjustable from 2 A to 18 A. The high current limit range allows for usage in loads that require large transient currents, while the low current limit range provides improved protection for loads that do not require high peak current. The device is capable of reliably driving a wide range of load profiles.
The TPS1HB50-Q1 also provides a high accuracy analog current sense that allows for improved load diagnostics. By reporting load current and device temperature to a system MCU, the device enables predictive maintenance and load diagnostics that improves the system lifetime.
The TPS1HB50-Q1 is available in a HTSSOP package which allows for reduced PCB footprint.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TPS1HB50-Q1 40-V, 50-mΩ Single-Channel Automotive Smart High-Side Switch datasheet (Rev. B) | PDF | HTML | 17 Nov 2021 |
| Application note | Driving PWM Loads with TI High-Side Switches | PDF | HTML | 02 Mar 2021 | |
| Functional safety information | TPS1HB50-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA | PDF | HTML | 11 Jan 2021 | |
| Application note | Fault and Normal Diagnostic Considerations for Smart High Side Switches | PDF | HTML | 10 Jul 2020 | |
| Application note | High Accuracy Current Sense of Smart High Side Switches | 01 Nov 2019 | ||
| E-book | 11 Ways to Protect Your Power Path | 03 Jul 2019 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
HSS-MOTHERBOARDEVM — High side switches motherboard
TPS1HB50A-Q1 Unencrypted PSpice Transient Model Package (Rev. A)
TPS1HB50B-Q1 PSPICE TRANSIENT UNENCRYPTED MODEL PACKAGE (Rev. A)
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| HTSSOP (PWP) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.