SLVSE19B June 2019 – November 2021 TPS1HB50-Q1
PRODUCTION DATA
The following faults will be communicated through the SNS output:
Open-load and Short-to-battery are not indicated while the switch is enabled, although these conditions can still be detected through the sense current. Hence, if there is a fault indication while the channel is enabled, then it must be either due to an overcurrent or overtemperature event.
The SNS pin will only indicate the fault if the SEL1 pins is low. When the SEL1 pin is high and the device is set to measure temperature, the pin will be measuring the channel FET temperature.
INPUTS | OUTPUTS | ||
---|---|---|---|
DIA_EN | SEL1 | FAULT DETECT(1) | SNS |
0 | X | X | High-z |
1 | 0 | 0 | Output current |
1 | 1 | 0 | Device temperature |
1 | 0 | 1 | ISNSFH |
1 | 1 | 1 | Device temperature |