SLVSHZ1 June 2024 TPS1HTC100-Q1
PRODUCTION DATA
To keep maximum voltage on the SNS pin at an acceptable range for the system, use the following equation to calculate the RSNS. To achieve better current sense accuracy. A 1% accuracy or better resistor is preferred.
Parameter | Value |
---|---|
VDIAG_EN | 5V |
ILOAD,max | 4A |
ILOAD,min | 20mA |
VADC,min | 5mV |
VHR | 1V |
In other applications, where there is a higher dynamic current range either more emphasis can be put on the lower end measurable values which increases RSNS. Likewise, if the higher currents are of more interest the RSNS can be decreased.
Having the maximum SNS voltage scale with the DIAG_EN voltage removes the need for a Zener diode on the SNS pin going to the ADC.
To set the programmable current limit value at 5A, use the following equation to calculate the RLIM.
TI recommends RPROT = 10kΩ to ensure the current going into the digital pins (EN, DIAG_EN, LATCH) is limited.
TI recommends a 4.7kΩ resistor and 600V, 0.2A diode for the GND network.